text.skipToContent text.skipToNavigation

ALA3800 Cover Plate with 1 3/4 x 2 15/16 Opening

ALA-SG Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 37ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Installs communication connectivity devices utilizing industry standard single-gang faceplates. Hole cut is 1 3/4'' x 2 15/16'' (44mm x 75mm). Faceplates must be ordered seperately.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Installs communication connectivity devices utilizing industry standard single-gang faceplates. Hole cut is 1 3/4'' x 2 15/16'' (44mm x 75mm). Faceplates must be ordered seperately.

Specifications

General Info
Color Gray
Product Series ALA3800 Series
Type Cover Plate
Application Sector Commercial
Product Line Wiremold
Country Of Origin Mexico
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Raceway & Fittings: Meets Article 386 of NEC. Multioutlet Assemblies: Meets Article 380 of NEC.
UPC Number 786776524659
Dimensions
Product Length US 12.0 in
Product Width US 3.0 in
Product Weight US 0.28 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E41751
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Number of Gangs 1
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What is the center to center of the screw holes?

Asked by: Rebell
Hello, The ALA-SG screw hole distance is 3.28". Thank you,
Answered by: Wiremold Tech Support
Date published: 2022-01-14
  • y_2025, m_10, d_13, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_ALA-SG, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 42ms
  • QUESTIONS, PRODUCT