text.skipToContent text.skipToNavigation

CordMate Cord Organizer Kit

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Wiremold CordMate Cord Cover Kit is the quick, easy way to conceal a single cord or cable. Its stylish design complements most interior decors and is great for concealing lamp and extension cords as well as phone cables. The kit comes 9 ft. of channel and multiple fittings so you have everything you need to complete an average project in your home or office.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Streamlined: to blend with any décor.
  • Great for Concealing and Cord Organizing: conceal phone wires, cables, cords and speaker cable.
  • Self-adhesive backing: simple to install on a baseboard or wall.
  • Perfect for family rooms or bedrooms.
  • Easily organize cords and cables.
  • Paintable.
  • This product meets the material restrictions of RoHS.Tools needed for installation:
  • Tape measure
  • Fine tooth hacksaw

Specifications

General Info
Color White
Product Series CordMate Series
Type Raceway Cord Cover
Application Sector Residential
Product Line Wiremold
Country Of Origin United States
Construction One-Piece
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard Raceway is not NRTL Listed and is only designed for use in protecting electrical cords and low voltage wiring and cabling.
UPC Number 086698880292
Dimensions
Product Weight US 0.534 lb
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Number of Channels 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

how do you insert a coax cable.

Asked by: burt
Hello, The cover opens to allow the cable to be inserted although doing so may be difficult due to the coax cable diameter. The next size up is C210 which allows easier access and more capacity.
Answered by: Wiremold Tech Support
Date published: 2024-12-11

can this product be used for coax cables?

Asked by: burt
Hello. Yes, Cordmate is designed to work with low voltage cables, which would include coax. Thanks!
Answered by: Wiremold Tech Support
Date published: 2024-12-11

what type of plastic is CordMate made of

Asked by: Red40
Hello, Thank you for your interest in Legrand Wiremold products. This product is made of PVC plastic.
Answered by: Wiremold Tech Support
Date published: 2024-10-24

What is the best way to adhere corner pieces to Cordmate tubes?

Asked by: Willie
Hi, Those are designed to snap over the raceway channel. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-03-28

Do they make a "T" connector?

Asked by: Bobby M
Hello Bobby, A tee connector is not available for this series.
Answered by: Wiremold Tech Support
Date published: 2024-06-18

Is there an end cap available to cover an exposed end?

Asked by: Kurt
Hello, Unfortunately, we do not offer an end cap for the C110 as the intended use is for the end to remain open for cord pass-through. Thank you,
Answered by: Wiremold Tech Support
Date published: 2024-01-29

What is the best solution, please, when the adhesive backing of the pieces that hold the cord no longer sticks to the wall?

Asked by: DBinSJ
Hello, The adhesive can be replaced with a multi-surface double-sided tape. However, all adhesive has a shelf life and mechanical fasteners are recommended for a permanent installation. Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-01-26

Are these products available in a brown color? Also, are they rated for outdoor use?

Asked by: Matt
Hi Matt, The C110 is available in white through retail purchase or ivory through the commercial distribution. These products are for interior dry locations only, not suitable for outdoor use. Unfortunately there are no raceways/cord covers available for outdoors.
Answered by: Wiremold Tech Support
Date published: 2022-08-25
  • y_2025, m_10, d_14, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_17
  • loc_en_US, sid_C110, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT