text.skipToContent text.skipToNavigation

CordMate Cord Organizer Kit

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Cordmate Cord Cover Kit is designed to enclose a low-voltage wire or cable such as a phone/fax line, speaker cable or lamp cord. This cord cover kit offers a hinged, single-piece design for easy opening and closing.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Streamlined: to blend with any décor.
  • Great for Concealing and Cord Organizing: conceal phone wires, cables, cords and speaker cable.
  • Self-adhesive backing: simple to install on a baseboard or wall.
  • All inclusive kit: contains all the parts and components needed for installation.
  • Perfect for family rooms or bedrooms.
  • Easily organize cords and cables.
  • Paintable.
  • This product meets the material restrictions of RoHS.

Specifications

General Info
Color White
Product Series CordMate Series
Type Raceway Cord Cover
Application Sector Residential
Product Line Wiremold
Country Of Origin United States
Construction One-Piece
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard Raceway is not NRTL Listed and is only designed for use in protecting electrical cords and low voltage wiring and cabling.
UPC Number 086698000515
Dimensions
Product Weight US 0.8 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Number of Channels 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;