text.skipToContent text.skipToNavigation

CordMate II Kit - Black

C210BK Wiremold
CordMate II Kit - Black is rated 4.0 out of 5 by 1.
  • y_2025, m_10, d_14, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_C210BK, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT

Especially suited for covering home entertainment wires, speaker cables, TV/video cabling and home office wiring. Organize and hide cords and cables easily. Self-adhesive backing makes for easy installation. Stylish design complements any interior setting. Paintable.

Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 12' of Cord Channel (3 sections, 4' long)
  • 2 Flat Elbows
  • 1 Inside Elbow
  • 1 Outside Elbow
  • 2 Couplings
  • 1 T-Fitting
  • This product meets the material restrictions of RoHS.

Specifications

General Info
Color Black
Product Series CordMate Series
Type Raceway Cord Cover
Application Sector Residential
Product Line Wiremold
Country Of Origin United States
Construction One-Piece
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard Raceway is not NRTL Listed and is only designed for use in protecting electrical cords and low voltage wiring and cabling.
UPC Number 086698002571
Dimensions
Product Length US 12.0 in
Product Weight US 1.354 lb
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Number of Channels 1

Resources

Reviews

Rated 4 out of 5 by from They do their job! But why skimp on connections? I used these in a government building. The concealment and paintability of this product made for a rather inconspicuous and blended look into the wall. I give 4/5 stars because I wish that more connections would be provided, (couplers, elbows, etc.) even if it marks up the price a buck or two. I know it does NOT cost the company $2.99 to manufacture and package an elbow, but it does cost that to buy a single elbow. I would just appreciate the effort of throwing in a couple couplers and the standard 90 degree elbows. In my opinion, those two are the most used connections, especially with my experience hiding cords with this brand. Again, great brand and product! I just do not want to have to pay almost $3 for something that could have been added to the bag for an additional x>= 10 cents. Thank you!
Date published: 2023-11-15
  • y_2025, m_10, d_14, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_C210BK, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT

Questions & Answers

What is the plastic used?

Asked by: Aimee
Hello. The CordMate II kit is equivalent to components of our 2800 series Uniduct raceway. These raceways are constructed of PVC material. Thanks!
Answered by: Wiremold Tech Support
Date published: 2025-05-05

Does the cb10bk kit come with longer than 4'channls or can you buy them separately in longer leghts

Asked by: Rh Bucciarelli
Hello, The black Cordmate II is only available in 4' sections as part of the kit. Thank you,
Answered by: Wiremold Tech Support
Date published: 2024-03-18

Do you have the "CordMate II C210" in BLACK?

Asked by: cstaley
Hi, C210BK is the black Cordmate II. Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-07-31

Is there a video to show how to open the Conduit for Cordmate 2 so I can put the wires inside?

Asked by: Vinny
Hello, We don't have a video, but here is a link to an article on the topic. https://legrand.my.site.com/knowledgebase/s/article/Raceways-How-to-separate-the-cover-from-the-base-on-Wiremold-non-metallic-PVC-raceways Thank you
Answered by: Wiremold Tech Support
Date published: 2023-07-26

Do you have ethe radius dimensions of the cordmate 2 corner pieces (inside, outside and flat)?

Asked by: Matthew
Hello, Please email us at technical.support@legrand.us so that we can provide dimensional drawings. Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-05-22

Is there an End Cap that you can use with this product? If Used to hide wires under cabinets the ends are open and look tacky. An end cap would at least hide that.

Asked by: Mark
Hello, We do offer an end cap for applications where cords aren't passing through. The part number is 2810B-WH. Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-04-07

Can the cordmate products be used for outdoor applications?

Asked by: KR
Good morning, None of our raceway products are approved for outdoor use. Thanks,
Answered by: Wiremold Tech Support
Date published: 2022-12-06

I would like to cover cords of interior holiday lights. After this is installed and painted, can you pull the cord out to store the holiday lights, then put the cord back in the next year? Or will that compromise the glue or paint on the cover?

Asked by: Anonymous
Hello, Since the cover on the straight sections has a latching cover, the cover can be opened and the cords can be removed as necessary. Over time the adhesive could become less tacky. To prevent this from happening, fasten #8 flat head screws through the base and into the wall. Wall anchors should be used If the screws do not go directly into wall studs.
Answered by: Wiremold Tech Support
Date published: 2022-11-28
  • y_2025, m_10, d_14, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_26
  • loc_en_US, sid_C210BK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT

Recently Viewed