
NM2000 Extra Deep Device Box Fitting
NM2044-WH
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Mounts power/communications devices when additional depth is required. Has combination twistouts for 2700, 2800, 2900 and NM2000 Series Raceways. 4 3/4'' L x 3'' W x 2 3/4'' D (121mm L x 76mm W x 70mm D). 1-Gang.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | White | ||
Product Series | NM2000 Series | ||
Type | Raceway Device Box | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Base & Blank Cover: File E90378 Guide RJBT. Multioutlet Assemblies: File E15191 Guide PVGT. Fittings: File E90377 Guide RJPR. Base & Blank Cover & Plugmold Series w/Snapcoil Harness: Meets Article 386 of NEC. Meets Section 12-3032 of CEC. Plugmold Wired Sections: Meets Article 380 of NEC. Meets Section 12-3032 of CEC. | ||
UPC Number | 786776541823 |
Dimensions
Product Depth US | 2.75 in | ||
Product Length US | 4.75 in | ||
Product Width US | 3.0 in | ||
Product Weight US | 0.397 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E90377 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Number of Gangs | 1 | ||
Voltage | 600.0 V |
Resources
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PN05L08V | Wiremold
Small, low profile raceway designed for communication or power applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5410-WH | Wiremold
Flexible design accommodates needs now and in the future.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5786WH | Wiremold
Add or extend power, phone, or data lines.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V4047-2BBXX | Wiremold
The work horse of surface raceway systems.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PSB1WH | Wiremold
Small, low profile raceway ideal for use in classrooms, offices, and hotel applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2348-2 | Wiremold
Low profile design combines functionality with aesthetics, ideal for low voltage and power applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PSB1FW | Wiremold
Small, low profile raceway ideal for use in classrooms, offices, and hotel applications.