
NM2000 Sure-Snap Deep Device Box Fitting
NM2048
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cover snaps onto base - no screws required. Cover has twistouts on all sides. Rectangular KO in base for extenstion to wall box. Used with 2700, 2800, 2900 and NM2000 Series Raceways. 4 3/4'' L x 3'' W x 1 3/4'' D (121mm L x 76mm W x 44mm D). 1-Gang.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Ivory | ||
Product Series | NM2000 Series | ||
Type | Raceway Device Box | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Base & Blank Cover: File E90378 Guide RJBT. Multioutlet Assemblies: File E15191 Guide PVGT. Fittings: File E90377 Guide RJPR. Base & Blank Cover & Plugmold Series w/Snapcoil Harness: Meets Article 386 of NEC. Meets Section 12-3032 of CEC. Plugmold Wired Sections: Meets Article 380 of NEC. Meets Section 12-3032 of CEC. | ||
UPC Number | 786776519945 |
Dimensions
Product Depth US | 1.75 in | ||
Product Length US | 4.75 in | ||
Product Width US | 3.0 in | ||
Product Weight US | 0.27 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E90377 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Number of Gangs | 1 | ||
Voltage | 600.0 V |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
How to separate base PVC from cover?
Hello Mike,
Please either click the link below or copy and paste the link into your web browser and follow the instructions detailed in the Article.
https://legrand.my.site.com/knowledgebase/s/article/Raceways-On-wall-nonmetallic-device-box-cover-removal
Thank you!
Date published: 2023-02-06
what is the part number for a shallow box ?
Hello,
The NM2048 is the shallowest option available in that series. The NM2044 is the deep version which is 2 3/4" deep, and the NM2048 is the shallower option at 1 3/4" depth.
Date published: 2022-11-03
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC8104 | Wiremold
Functionality, flexibility, accessibility, and capacity for raised floor applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
4ATP2RAA | Wiremold
Designed for retrofit and new construction, Evolution Series 4" Recessed Poke-Thru devices provide convenient access to power, communications, and audio/video services recessed below floor level
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
4ATP2RSB | Wiremold
Designed for retrofit and new construction, Evolution Series 4" Recessed Poke-Thru devices provide convenient access to power, communications, and audio/video services recessed below floor level
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
G6017TX | Wiremold
High cable capacity, dual service steel raceway.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PN05L08FW | Wiremold
Small, low profile raceway designed for communication or power applications.