text.skipToContent text.skipToNavigation

S4000 31.5 (800mm) Precut Raceway Cover

S4000C435 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

.040'' (1.0mm) stainless steel. Snap-on cover for mounting 4 1/2'' (114mm) device plates on 48'' (1220mm) centers.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • .040'' (1.0mm) stainless steel. Snap-on cover for mounting 4 1/2'' (114mm) device plates on 48'' (1220mm) centers.

Specifications

General Info
Color Silver
Product Series S4000 Series
Type Raceway Cover
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Base & Blank Cover: Meets Article 386 of NEC. Meets Section 12-600 of CEC.
UPC Number 786776512298
Dimensions
Product Weight US 2.9 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E4376
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;