
Closes off open end of S4000 Base. Use when end feeds are required for an installation. Includes two 1/2'' - 3/4'' trade size KOs and two No. 10-32 ground terminals.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Silver | ||
Product Series | S4000 Series | ||
Type | Fitting | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Base & Blank Cover: Meets Article 386 of NEC. Meets Section 12-600 of CEC. | ||
UPC Number | 786776512380 |
Dimensions
Product Height US | 1.75 in | ||
Product Length US | 4.75 in | ||
Product Weight US | 0.22 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E41751 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Voltage | 600.0 V |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AL2044 | Wiremold
Add the convenience of multiples outlets with a compact, low profile appearance.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ALA3810B | Wiremold
A handsome and effective method of directing power or communications services.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V3010B | Wiremold
Raceway ideally suited for wiring applications in frequently changing environments.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AL2000B-10 | Wiremold
Add the convenience of multiples outlets with a compact, low profile appearance.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
G4015 | Wiremold
The work horse of surface raceway systems.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
S4010D | Wiremold
Raceway meets strength and beauty in stainlesss steel.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V2011 | Wiremold
Add the convenience of multiples outlets with a compact, low profile appearance.