
S4000 One-Gang Device Plate Fitting
S4007C-1
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
For horizontal mounting of standard single-gang devices. Accepts industry standard single-gang faceplates for electrical and communication devices.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Silver | ||
Product Series | S4000 Series | ||
Type | Device Plate | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Base & Blank Cover: Meets Article 386 of NEC. Meets Section 12-600 of CEC. | ||
UPC Number | 786776524314 |
Dimensions
Product Length US | 4.5 in | ||
Product Width US | 4.75 in | ||
Product Weight US | 0.75 lb |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Number of Gangs | 1 | ||
Voltage | 600.0 V |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5507RJ-WH | Wiremold
Large capacity raceway for data, voice, A/V, and power applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V4006 | Wiremold
The work horse of surface raceway systems.