
S4000 Single Device Plate Fitting
S4007C-1R
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
For horizontal mounting of surge suppression receptacles in S4000 Divided or Undivided Raceway. Also accepts most manufacturers' GFCI large twistlock, and rectangular faced single-gang wiring devices and two-port ACO. Use with commercially available flush plate (not furnished).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Silver | ||
Product Series | S4000 Series | ||
Type | Device Plate | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Base & Blank Cover: Meets Article 386 of NEC. Meets Section 12-600 of CEC. | ||
UPC Number | 786776524321 |
Dimensions
Product Length US | 4.5 in | ||
Product Width US | 4.75 in | ||
Product Weight US | 0.75 lb |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Voltage | 600.0 V |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
825SFCK | Wiremold
Provides low desnsity power or communication services in open space areas.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
G3001A | Wiremold
Raceway ideally suited for wiring applications in frequently changing environments.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V3015E | Wiremold
Raceway ideally suited for wiring applications in frequently changing environments.