
Uniduct 2800 Series Drop Ceiling Connector Fitting
2886
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Conceals cables dropped from ceiling into the 2800 Series Raceway.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Ivory | ||
Product Series | 2800 Series | ||
Type | Fitting | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | Uniduct Series Raceway is not UL Listed and is only designed for use in protecting electrical cords and low voltage wiring and cabling. | ||
UPC Number | 786776039443 |
Dimensions
Product Height US | 2.375 in | ||
Product Width US | 1.562 in | ||
Product Weight US | 0.04 lb |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No |
Resources
Cutsheet
Installation Instructions
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
418-WH | Wiremold
Secure, low profile raceway for a variety of applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PN05L10-W | Wiremold
Small Nonmetallic Raceway Systems
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AL5256-ACTMAB | Wiremold
Easily distribute communication and power wiring while maintaining aesthetics.