
Uniduct 2800 Series One-Piece Latching Raceway Fitting
2800
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Uniduct Nonmetallic Latching Raceway System is a one-piece, single channel design, ideally suited to route and protect fiber optic, UTP, and other low-voltage (50V or less) cables in an easy to install and aesthetically pleasing application. The 2800 and 2900 Fiber Optic (FO) fittings maintain a 1 1/4in (32mm) bend radius and are the perfect solution for even the most demanding cabling applications.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Ivory | ||
Product Series | 2800 Series | ||
Type | Raceway Cord Cover | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | One-Piece | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
UPC Number | 786776190120 |
Dimensions
Product Depth US | 0.5 in | ||
Product Length US | 70.866 in | ||
Product Width US | 1.0 in | ||
Product Weight US | 0.04 lb | ||
Knockout Size | 1 in |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No |
Resources
Cutsheet
Installation Instructions
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can you tell me what back box will fit this wiremold 2800 series, for terminating network cable using cat6 keystones with faceplate?
Hello. The NM2044 or NM2048 boxes are suitable for that application, as they accept standard face plates and have a rectangular knockout in the base for extension to a wall box. Thanks!
Date published: 2025-01-21
what colors are available?
Hello-
The 2800 series is available in Ivory, White and Fog White.
Date published: 2021-08-13
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TBCRHDMI | Wiremold
Allows retractor to mount horizontally under a conference room table, so cable can be accessed through a table grommet.