
Uniduct 2800 Series One-Piece Latching Raceway Fitting
2800-FW
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Co-extruded design, smooth plastic finish with adhesive backing. Available in 6' (1.8m) lengths, packed 120' (36.6m) per carton. 2800 Series. Ivory
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Fog White | ||
Product Series | 2800 Series | ||
Type | Raceway Cord Cover | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | One-Piece | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | Uniduct Series Raceway is not UL Listed and is only designed for use in protecting electrical cords and low voltage wiring and cabling. | ||
UPC Number | 786776088335 |
Dimensions
Product Depth US | 0.5 in | ||
Product Length US | 70.866 in | ||
Product Width US | 1.0 in | ||
Product Weight US | 0.092 lb |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Number of Channels | 1 |
Resources
Cutsheet
Installation Instructions
Cablofil Wire Mesh Cable Tray Installation Instructions
pdf
Uniduct 2700 & 2800 Series Raceway Fittings
pdf
Uniduct 2700, 2800, 2900 Series Low-Voltage Latching Raceway
pdf
Uniduct 2700, 2800, 2900 Series Low-Voltage Latching Raceway End & Transition Fittings
pdf
Uniduct 2800 & 2900 Series Raceway Fiber Optic Fittings
pdf
Uniduct 2900 Series Raceway Fittings
pdf
View More
Brochure
Supporting Document
Sell Sheet
Guide Form Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
10CTCSN | Wiremold
Wide open capability for wide open spaces.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
8CREST | Wiremold
Delivering more A/V, power and communications exactly where you need them most.