text.skipToContent text.skipToNavigation

Uniduct 2800 Series One-Piece Latching Raceway Fitting

2800L8 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

2800 Series Co-extruded design, smooth plastic finish with adhesive backing. Available in 8' (2.44m) lengths, packed 160' (48.8m) per carton.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 2800 Series Co-extruded design, smooth plastic finish with adhesive backing. Available in 8' (2.44m) lengths, packed 160' (48.8m) per carton.

Specifications

General Info
Color Ivory
Product Series 2800 Series
Type Raceway Cord Cover
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin United States
Construction One-Piece
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard Uniduct Series Raceway is not UL Listed and is only designed for use in protecting electrical cords and low voltage wiring and cabling.
UPC Number 786776518757
Dimensions
Product Depth US 0.5 in
Product Length US 96.456 in
Product Width US 1.0 in
Product Weight US 0.092 lb
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Number of Channels 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;