
Uniduct 2800 Series One-Piece Latching Raceway Fitting
2800L8-FW
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
2800 Series Co-extruded design, smooth plastic finish with adhesive backing. Available in 8' (2.44m) lengths, packed 160' (48.8m) per carton.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Fog White | ||
Product Series | 2800 Series | ||
Type | Raceway Cord Cover | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | One-Piece | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | Uniduct Series Raceway is not UL Listed and is only designed for use in protecting electrical cords and low voltage wiring and cabling. | ||
UPC Number | 786776088342 |
Dimensions
Product Depth US | 0.5 in | ||
Product Length US | 96.456 in | ||
Product Width US | 1.0 in | ||
Product Weight US | 0.092 lb |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Number of Channels | 1 |
Resources
Cutsheet
Installation Instructions
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AL3301 | Wiremold
Handsome and effective method of consolidating all power and communication cabling.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V57243G | Wiremold
Add or extend power, phone, or data lines.