
Uniduct 2900 Series One-Piece Latching Raceway Fitting
2900
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Uniduct Nonmetallic Latching Raceway System is a one-piece, single channel design, ideally suited to route and protect fiber optic, UTP, and other low-voltage (50V or less) cables in an easy to install and aesthetically pleasing application. 2900 Series Co-extruded design has a smooth plastic finish with adhesive backing. Available in 8ft (2.44m) lengths, packed 160ft (48.8m) per carton.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Ivory | ||
Product Series | 2900 Series | ||
Type | Raceway Cord Cover | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | One-Piece | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | Raceway is not NRTL Listed and is only designed for use in protecting electrical cords and low voltage wiring and cabling. | ||
UPC Number | 786776039306 |
Dimensions
Product Height US | 0.75 in | ||
Product Width US | 1.5 in | ||
Product Weight US | 0.163 lb |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Number of Channels | 1 |
Resources
Cutsheet
Installation Instructions
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
can we get it in the 25ft pack in black
Hello,
The 2900 is only available in black through retail. It is sold as a kit, C310BK, which includes 15' of channel, a tee fitting, flat elbows, an inside elbow, an outside elbow, and two cover clips.
Thank you,
Date published: 2022-12-06
What dimensions does uniduct come in
Hello Dan 60,
Uniduct is available in three sizes. There's a 2700, 2800 and 2900 series and the sizes of each are listed below.
2700 = 3/4" wide x 3/8" deep
2800 = 1" wide x 1/2" deep
2900 = 1-1/2" wide x 3/4" deep.
For any additional questions please feel free to call us direct at 1-844-957-3783. From the main menu choose option 2 for Wiremold followed by option 2 for Technical Support.
Thank you for your interest in our product.
Date published: 2024-07-10
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AL3300C-5 | Wiremold
Wiremold AL3300 Series Raceway Annodized Aluminum Cover
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V5741 | Wiremold
Wiremold 500/700 Series Switch and Receptacle Box Fitting in Ivory