
Uniduct 2900 Series One-Piece Latching Raceway Fitting
2900-FW
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Co-extruded design, smooth plastic finish with adhesive backing. Available in 6' (1.8m) lengths, packed 120' (36.6m) per carton. 2900 Series. Ivory
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Fog White | ||
Product Series | 2900 Series | ||
Type | Raceway Cord Cover | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | One-Piece | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | Uniduct Series Raceway is not UL Listed and is only designed for use in protecting electrical cords and low voltage wiring and cabling. | ||
UPC Number | 786776088526 |
Dimensions
Product Height US | 0.75 in | ||
Product Width US | 1.5 in | ||
Product Weight US | 0.163 lb |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Number of Channels | 1 |
Resources
Cutsheet
Installation Instructions
Uniduct 2700 & 2800 Series Raceway Fittings
pdf
Uniduct 2700, 2800, 2900 Series Low-Voltage Latching Raceway
pdf
Uniduct 2700, 2800, 2900 Series Low-Voltage Latching Raceway End & Transition Fittings
pdf
Uniduct 2800 & 2900 Series Raceway Fiber Optic Fittings
pdf
Uniduct 2900 Series Raceway Fittings
pdf
View More
Brochure
Supporting Document
Sell Sheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do you have this in stock (one package)? How long would it take to ship if I place an order with a wholesaler?
Marlene,
You will need to contact a distributor. See attached link and use the following steps to locate an authorized Legrand distributor. To locate distributors in your area, please click on the link below, choose DISTRIBUTOR from the drop-down menu under WHERE TO BUY, and WIREMOLD under BRAND NAME. If your location is not automatically displayed in the search field, enter you zip code and click on the magnifying glass (search). The page will then display a map and a listing of all the distributors near you.
https://www.legrand.us/where-to-buy/shop-local/?ps-sku=P001
Thanks,
Date published: 2024-04-02
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS420MIR9W | Pass and Seymour
Non-Fusible Mechanical Interlock