text.skipToContent text.skipToNavigation

Uniduct 2900 Series One-Piece Latching Raceway Fitting

2900L8 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Uniduct Nonmetallic Latching Raceway System is a one-piece, single channel design, ideally suited to route and protect fiber optic, UTP, and other low-voltage (50V or less) cables in an easy to install and aesthetically pleasing application. 2900 Series Co-extruded design has a smooth plastic finish with adhesive backing. Available in 8ft (2.44m) lengths, packed 160ft (48.8m) per carton.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Color Ivory
Product Series 2900 Series
Type Raceway Cord Cover
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Construction One-Piece
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard Uniduct Series Raceway is not UL Listed and is only designed for use in protecting electrical cords and low voltage wiring and cabling.
UPC Number 786776518764
Dimensions
Product Height US 0.75 in
Product Length US 96.456 in
Product Width US 1.5 in
Product Weight US 0.163 lb
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Number of Channels 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I am planning to put about 30 feet of the 2900L8 raceway on a ceiling at church. All your illustrations show walls, but I really don't have a choice. Do you recommend 2900L8 for ceiling mount with the supplied adhesive backing only?

Asked by: finn21
Hello, Our raceway products are listed a "surface" mount products. The electrical code doesn't get into all of the specific surfaces out there so if you're unsure of the location it would be best to consult the local Authority Having Jurisdiction (AHJ) for approval of the installation. They may require you screw it to the surface rather than relying on the tape to hold it upside down with the weight of the cables inside as it might be considered a safety hazard.
Answered by: Wiremold Tech Support
Date published: 2021-01-19
  • y_2025, m_10, d_15, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_2900L8, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 60ms
  • QUESTIONS, PRODUCT