




Running low voltage cables behind the wall has never been easier with the Wiremold low-voltage grommet kit. It is the easy solution to running flat screen TV cables in-wall and includes everything you need to install. For use with low voltage cables only, such as HDMI cable.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | White | ||
Product Series | CMK Series | ||
Type | Raceway Cord Cover | ||
Application Sector | Residential | ||
Product Line | Wiremold | ||
Country Of Origin | China | ||
Construction | One-Piece | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
UPC Number | 086698001222 |
Dimensions
Product Weight US | 3.75 lb |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I have successfully installed the unit. I am attempting to remove the outer cover so that I may feel an additional low voltage cable through the wall. I have found it very difficult to remove the cover, could you provide some instruction?
Hello Dan,
To remove the trim ring, unplug the power cord from the module. Insert the
blade of a flat head screw driver into the recess and gently pry the trim ring off.
Below is a full copy of the installation instructions.
https://legrand.webdamdb.com/directdownload.php?ti=55646103&tok=2W4b83BiudqcIzQKP7AMawRR
Date published: 2023-01-17
Would there be a separate document explaining the installation instructions, max wall thickness, hole size required, etc ?
Hi Jeremy,
No separate instructions are available for that. The hole saw in the CMK60 cuts a 3" diameter hole. It is designed to fit into both interior and exterior walls constructed of a minimum of 2" x 3" studs and 1/2" inch drywall. Should you have any additional installation questions please feel free to call us direct at 1-800-621-0049. From the main menu choose option 3 for technical support.
Thanks,
Date published: 2023-01-10
What is the overall outside dimensions?
Hello,
The outside diameter is 3 13/16".
Thank you
Date published: 2022-09-02
What wall thickness do you support?
The Power Kit is designed to fit into both interior and exterior walls constructed of a minimum of 2" x 3" studs and 1/2" inch drywall. Should you have any additional installation questions please feel free to call us direct at 1-800-621-0049. From the main menu choose option 3 for technical support.
Date published: 2021-03-12
What is the diameter the hole that this makes? Thanks
The hole saw in the CMK60 cuts a 3" diameter hole.
Date published: 2021-09-09
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
828COMTC | Wiremold
Fully adjuatable activation solution to provide power to open spaces in a wide range of markets.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AL3346D | Wiremold
Handsome and effective method of consolidating all power and communication cabling.