
Wiremold 400 Series Raceway Base and Cover, Ivory
400BAC
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Wiremold 400 Series raceway is a single compartment raceway for communication or power applications. It is ideal for use in classrooms, office, and hotel applications or anywhere a small low profile raceway is needed.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Ivory | ||
Product Series | 400 Series | ||
Type | Raceway Base, Raceway Cover | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Surface Nonmetallic Raceway: File E90377 Guide RJYT/RJYT7 | ||
UPC Number | 786776050035 |
Dimensions
Product Depth US | 0.39 in | ||
Product Height US | 0.88 in | ||
Product Volume US | 20.64 cu in | ||
Product Width US | 60.13 in | ||
Product Weight US | 0.08 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E90378 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Number of Channels | 1 |
Resources
Installation Instructions
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
NEC 388.12(7) prohibits surface nonmetallic raceway for conductors whose insulation temperature limitations would exceed those for which the raceway is listed. Common THHN is rated for 90 C. What is Wiremold 400/800 rated for? Does it comply?
Hi,
That raceway is rated for 10 AWG, 12 AWG, and 14 AWG THHN/THWN type wire.
Thanks,
Date published: 2025-04-28
I want to use this “pretty up” a run of UF Romex on a screen porch. Is there a transition piece to connect to a junction box, or hide the Romex as it enters or leaves the box?
Hi,
2348S/51 can be used as an extension box from an existing box in the wall. Note that the raceway is not rated for romex and would have to have the individual THHN wires run through it.
Thanks,
Date published: 2024-10-08
Do you make an inside corner for the 400 BAC wire mold? If you do what is the order number.
Hello. The internal elbow for the 400BAC raceway is part number 417. In case you also need the flat elbow, that is part number 411. Thanks!
Date published: 2024-04-05
Will the adhesive hold in concrete or do you offer a screw-in holding clip?
Hello,
The adhesive is an installation aid only. We recommend using #8 (5/16", 7.9mm head size) pan head fasteners or equivalent to attach the raceway base to the mounting surface.
Thank you
Date published: 2023-06-30
Is this 400 series rated for THHN stranded copper wire?
Hi,
Yes it is rated for THHN wire.
Thanks,
Date published: 2023-03-15
Will an HDMI cable fit in this 400 Series wire mold?
Hello,
The 400 series channel has a max capacity of one cable at 0.25" diameter, which is typical for cat6. A larger diameter cable will not fit.
Thank you
Date published: 2022-10-05
Is this paintable?
Hi Ryan,
Yes, All that is needed is to just apply a primer and then paint using only latex-based paint.
Thank you,
Date published: 2022-08-16
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6AT2PSN | Wiremold
Delivering more A/V, power and communications exactly where you need them most.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
P035038 | Cablofil
PW Steel cable tray provides the heavy duty support required for large power cables
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
P035039 | Cablofil
PW Steel cable tray provides the heavy duty support required for large power cables