
Wiremold 4000 Series Device Mounting Bracket Fitting, Ivory
V4050
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Wiremold 4000 Series Raceway is the workhorse of surface cable raceway systems. The multiple channel cable raceway can be divided for multi-service applications and is ideal for all applications requiring a large cable capacity dual service steel raceway. Commercial, institutional and industrial applications all benefit from the Wiremold 4000 Series rigid steel construction and durable Ivory ScuffCoat finish. The Wiremold 4000 Series Raceway is also ideal for municipalities that require either all steel construction or prohibit nonmetallic cable management systems.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Ivory | ||
Product Series | 4000 Series | ||
Type | Bracket, Fitting | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Surface Metal Raceway: File E41751: Guide RJPR/RJPR7 | ||
UPC Number | 786776067989 |
Dimensions
Product Depth US | 1.0 in | ||
Product Height US | 6.13 in | ||
Product Volume US | 30.65 cu in | ||
Product Width US | 5.0 in | ||
Product Weight US | 0.219 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E41751 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No |
Resources
Cutsheet
Installation Instructions
Brochure
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do you make a deeper device mounting bracket in this style? The V4050 is not deep enough for the AV device.
Hello,
V4047UX and V4047VX bump-up device plates have greater depth and are designed for use with audio video connectors.
V4047UX has four spaces for Legrand AVIP (Audio Video Interface Plates) or Extron MAAP's (Mini Architectural Adapter Plates).
Please reference the link below to the Legrand AVIP plate options.
https://legrand.webdamdb.com/directdownload.php?ti=55654436&tok=tLAP/jYnZfCMkOtBRMmvBwRR
V4047VX accepts two single-space Extron AAP (Architectural Adapter Plates) plates.
Thank you
Date published: 2024-09-24
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V5786 | Wiremold
Add or extend power, phone, or data lines.