
Wiremold 4000 Series Raceway Base, Ivory
V4000B-10
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Wiremold 4000 Series Raceway is the workhorse of surface cable raceway systems. The multiple channel cable raceway can be divided for multi-service applications and is ideal for all applications requiring a large cable capacity dual service steel raceway. Commercial, institutional and industrial applications all benefit from the Wiremold 4000 Series rigid steel construction and durable Ivory ScuffCoat finish. The Wiremold 4000 Series Raceway is also ideal for municipalities that require either all steel construction or prohibit nonmetallic cable management systems.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- The Wiremold 4000 Series Raceway is the workhorse of surface cable raceway systems.
- The multiple channel cable raceway can be divided for multi-service applications and is ideal for all applications requiring a large cable capacity dual service steel raceway.
- Commercial, institutional and industrial applications all benefit from the Wiremold 4000 Series rigid steel construction and durable Ivory ScuffCoat finish.
- The Wiremold 4000 Series Raceway is also ideal for municipalities that require either all steel construction or prohibit nonmetallic cable management systems.
Specifications
General Info
Color | Ivory | ||
Product Series | 4000 Series | ||
Type | Raceway Base | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Surface Metal Raceway: File E4376: Guide RJBT/RJBT7 | ||
UPC Number | 786776080346 |
Dimensions
Product Depth US | 1.63 in | ||
Product Height US | 4.75 in | ||
Product Volume US | 929.1 cu in | ||
Product Width US | 120.0 in | ||
Product Weight US | 1.668 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E4376 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Number of Channels | 2 | ||
Voltage | 600.0 V |
Resources
Cutsheet
Installation Instructions
Brochure
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do you offer the 4000 series in white as an option?
Hello,
Standard colors for 4000 series steel raceway are ivory or gray. Quantities over 100ft can be factory painted white as a special order option. Quantities less than 100ft can be field painted by lightly sanding the raceway using 180-grit sandpaper and using oil-based paint.
Date published: 2025-10-12
do you make a dual receptacle cover for the wire mold spaced out every 18 inches?
Hi,
The device plates can be installed where needed with blank cover installed in between. You can reference the cutsheet on the page for the cover plate options.
Thanks,
Date published: 2025-08-27
The the dimensions in the specifications drop down indicate that the base is 1.63" deep but the downloadable 4000 series steel raceway cutsheet indicates 1.75" which is correct?
Hello. The depth of the 4000 series raceway base itself is 1.63" deep. Having the cover installed on the base will bring the total depth of the raceway to 1.75". Thanks!
Date published: 2025-07-23
Can romex be installed in 4000 raceway?
Hi,
No, it is not rated for romex. It is rated for THHN/THWN type wire.
Thanks,
Date published: 2025-04-28
Cutsheet doesn't show usable area, can you provide?
Usable area for fill calculations.
Date published: 2024-11-05
1. What kind of adhesive to use for installing on the floor? 2. What kind of tool to use to cut the raceway?
Hello,
Use of #8 flat head fastener's or equivalent should be used to properly secure the raceway base to the surface as indicated in our installation instructions.
The local Authority Having Jurisdiction should be consulted for approval of any installation not specifically covered in our instructions.
640B (base cutter) and 640C (cover cutter) are recommended to cut the 4000 steel base and cover.
Thank you,
Date published: 2024-10-16
What does the "V" indicate for V4000B-10?
Hi,
The V indicates the color Ivory.
Thanks,
Date published: 2024-03-28
Is there a bump up plate for CAT 6A jacks to satisfy bend radius
Hi,
The bump up plate we offer would be V4047US (ivory) or G4047UX (gray). You would need to use our AVIP plates in those and they can accept up to 4 single space modules in it. AV9008BK is the AVIP plate that has a keystone opening so you could mount a keystone style jack into it. If you need any additional information, please feel free to reach out to us directly at 1-844-957-3783, option 2 for Wiremold, followed by option 2 again for tech support.
Thanks,
Date published: 2023-09-22
Bazaarvoice SAP Hybris Integration Version 2.8.1