text.skipToContent text.skipToNavigation

Wiremold 4000 Series Raceway Cover, Ivory

V4000C Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Wiremold 4000 Series Raceway is the workhorse of surface cable raceway systems. The multiple channel cable raceway can be divided for multi-service applications and is ideal for all applications requiring a large cable capacity dual service steel raceway. Commercial, institutional and industrial applications all benefit from the Wiremold 4000 Series rigid steel construction and durable Ivory ScuffCoat finish. The Wiremold 4000 Series Raceway is also ideal for municipalities that require either all steel construction or prohibit nonmetallic cable management systems.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • The Wiremold 4000 Series Raceway is the workhorse of surface cable raceway systems.
  • The multiple channel cable raceway can be divided for multi-service applications and is ideal for all applications requiring a large cable capacity dual service steel raceway.
  • Commercial, institutional and industrial applications all benefit from the Wiremold 4000 Series rigid steel construction and durable Ivory ScuffCoat finish.
  • The Wiremold 4000 Series Raceway is also ideal for municipalities that require either all steel construction or prohibit nonmetallic cable management systems.

Specifications

General Info
Color Ivory
Product Series 4000 Series
Type Raceway Cover
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Surface Metal Raceway: File E4376: Guide RJBT/RJBT7
UPC Number 786776080353
Dimensions
Product Depth US 0.63 in
Product Height US 4.75 in
Product Volume US 179.55 cu in
Product Width US 60.0 in
Product Weight US 0.846 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E4376
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

The WM 4000 cutsheet says, "Gray baked enamel and Ivory ScuffCoat™ finish. Durable ivory Scuffcoat finish makes a scratch resistant surface." Does the "Gray baked enamel" also have the ScuffCoat finish? Or is that just the Ivory?

Asked by: Curtis
Curtis, The scuffcoat is with the Ivory color. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-08-20

Is the 4000 series wire mold raceway available in black color? We have some at our shop and just need some more to match?

Asked by: Fergus Fox
Hi, Ivory and Gray are the standard colors for that raceway. It can be field painted. To paint a steel raceway, first sand the surface lightly with fine 180-grit sandpaper. Then apply primer on the surface and paint the raceway, using only oil-based enamel paint. Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-09-14
  • y_2025, m_10, d_14, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_V4000C, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT