
Wiremold 4047 Series Two-Gang Cover Duplex and Modular Furniture Fitting, Gray
G4047BF
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Wiremold 4000 Series Raceway is the workhorse of surface cable raceway systems. The multiple channel cable raceway can be divided for multi-service applications and is ideal for all applications requiring a large cable capacity dual service steel raceway. Commercial, institutional and industrial applications all benefit from the Wiremold 4000 Series rigid steel construction and durable Ivory ScuffCoat finish. The Wiremold 4000 Series Raceway is also ideal for municipalities that require either all steel construction or prohibit nonmetallic cable management systems.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Gray | ||
Product Series | 4000 Series, 4047 Series, 6000 Series | ||
Type | Cover Plate | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installation Location | On Wall | ||
Number of Receptacles | 1 | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Surface Metal Raceway: File E41751: Guide RJPR | ||
UPC Number | 786776041088 |
Dimensions
Product Depth US | 0.75 in | ||
Product Height US | 4.75 in | ||
Product Volume US | 18.28 cu in | ||
Product Width US | 5.13 in | ||
Product Weight US | 0.38 lb |
Trade Programs
USMCA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Number of Gangs | 2 |
Resources
Cutsheet
Brochure
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
On wiremold G4047-BF, the opening for the modular furniture knock out is 2.70" x 1.38". In the AL5200 series, which adapter plate has the same size opening / knock out for a modular furniture plate?
Hi,
There is not one available as a standard part. You may want to go with a AL5246-G which would have a GFI/Decora opening and use a decora mounting strap from the jack manufacturer with it.
Thanks,
Date published: 2024-04-05
On the G4047-BF adapter plate, what are the dimensions of the modular furniture twist outs? The entire rectangular cutout is the area I am needing to know dimesions.
Hi,
The modular furniture opening is 2.70" x 1.38".
Thanks,
Date published: 2024-04-05
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
P036706 | Cablofil
PW Steel cable tray provides the heavy duty support required for large power cables
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
P036651 | Cablofil
PW Steel cable tray provides the heavy duty support required for large power cables
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
P036616 | Cablofil
PW Steel cable tray provides the heavy duty support required for large power cables