
Wiremold 500/700 Series 1/2inch Conduit Connector (Galvanized) Fitting
5782
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Interior threaded female connector with a 1/2inch trade size conduit opening for connecting Wiremold 500/700 Series raceway to conduit. When used with 700 Series Raceway, break out crescent twistout in connector.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Silver | ||
Product Series | 500 Series, 700 Series | ||
Type | Fitting | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Surface Metal Raceway: File E41751: Guide RJPR/RJPR7 | ||
UPC Number | 786776189360 |
Dimensions
Product Depth US | 0.88 in | ||
Product Height US | 0.88 in | ||
Product Volume US | 1.36 cu in | ||
Product Width US | 1.75 in | ||
Product Weight US | 0.08 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E41751 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Voltage | 300.0 V |
Resources
Installation Instructions
Brochure
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
is this product only for Rigid Metal Conduit and Intermediate Metal Conduit that have threads on their ends?
Hello Steve,
Yes, this connector is for use with rigid conduit.
5782 can be used with 1/2" and 5782A is made for 3/4".
Thank you
Date published: 2023-12-12
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
P088947 | Cablofil
PW Steel cable tray provides the heavy duty support required for large power cables