
Wiremold 500/700 Series Flexible Section Fitting, Ivory
V5700F
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wiremold 500 Series and 700 Series raceways are ideal for surface mounting small amounts of electrical wiring or communication cables. These rugged raceways offer a low profile appearance which blend with any decor. Available in our exclusive ScuffCoat finish.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Ivory | ||
Product Series | 500 Series, 700 Series | ||
Type | Fitting | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Surface Metal Raceway: File E41751: Guide RJPR/RJPR7 | ||
UPC Number | 786776070262 |
Dimensions
Product Depth US | 0.75 in | ||
Product Height US | 1.63 in | ||
Product Volume US | 22.01 cu in | ||
Product Width US | 18.0 in | ||
Product Weight US | 0.53 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E41751 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No |
Resources
Installation Instructions
Brochure
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Where would I be able to special order the white version of Wiremold 500/700 Series Flexible Section Fitting, Ivory V5700F Wiremold and what is the lead time for this?
Hello. A local electrical distributor can get the white version quoted for you as a custom product. The extended lead time would be part of that custom quote. Alternatively, this product be painted on site; simply order part number WHWE-S for the Wiremold white spray enamel paint. Thanks!
Date published: 2025-05-19
Can the flexible wiremold be cut to a shorter length?
Yes, the V5700F can be cut to length. Thank you
Date published: 2024-03-18
Is this product available in white: Wiremold 500/700 Series Flexible Section Fitting, Ivory V5700F Wiremold
Hi Craig,
The V5700F is offered in ivory as the standard option but can be custom ordered in a white finish. These can also be painted on site if needed and we offer part number WHWE-S for the Wiremold white spray enamel.
Date published: 2023-02-22
I would like to bring the V5700F into a box via a 2-screw clamp connector. Is this application consistent with the product listing? May I do so with both nonmetallic and metallic boxes?
Hello,
The V5700F is an 18" long flexible section that's designed to be connected to V500 or V700 raceway on either end. We do offer various connectors which are located on page 4 of the cutsheet (link below)
Note: a straight section of raceway will connect to the tongue on the base plate of the metallic boxes also listed on the attached cutsheet. The flexible sections cannot attach directly to the device boxes. Steel raceway and fittings for it are not designed to be connected to a plastic device box.
https://legrand.webdamdb.com/directdownload.php?ti=55650236&tok=oljzNIHHcKRk8t4xA72KtwRR
Date published: 2022-06-02
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
G4010DFO | Wiremold
Wiremold 4000 Series Entrance End Fitting in Gray