text.skipToContent text.skipToNavigation

Wiremold 500/700 Series Open Base Extension Box Fitting, Ivory

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Wiremold 500 Series and 700 Series raceways are ideal for surface mounting small amounts of electrical wiring or communication cables. These rugged raceways offer a low profile appearance which blend with any decor. Available in our exclusive ScuffCoat finish.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Mounts onto 3 1/4'' or 4'' (83mm or 102mm) conduit boxes, or other recessed outlets.
  • Cover accepts devices with mounting screw centers of 2 3/4'', 3 1/2'', or 4 1/16'' (70mm, 89mm, or 103mm).
  • Can be used with 5736 Blank Cover as a pull or junction box. Outside diameter 4 3/4'' (121mm).

Specifications

General Info
Color Ivory
Product Series 500 Series, 700 Series
Type Raceway Device Box
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin United States
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Surface Metal Raceway: File E41751: Guide RJPR
UPC Number 786776070408
Dimensions
Product Depth US 1.0 in
Product Height US 4.75 in
Product Volume US 17.71 cu in
Product Width US 4.75 in
Product Weight US 0.5 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E41751
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Number of Gangs 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can you please confirm the max weight this can hold?

Asked by: Anonymous
Hi, The weight rating for the V5737 is 10 pounds based on our current available data. Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-10-20
  • y_2025, m_10, d_14, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_V5737, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 45ms
  • QUESTIONS, PRODUCT