
Wiremold 500/700 Series Open Base Extension Box Fitting, Ivory
V5737A
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wiremold 500 Series and 700 Series raceways are ideal for surface mounting small amounts of electrical wiring or communication cables. These rugged raceways offer a low profile appearance which blend with any decor. Available in our exclusive ScuffCoat finish.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Ivory | ||
Product Series | 500 Series, 700 Series | ||
Type | Raceway Device Box | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Surface Metal Raceway: File E41751: Guide RJPR | ||
UPC Number | 786776070415 |
Dimensions
Product Depth US | 1.0 in | ||
Product Height US | 5.5 in | ||
Product Volume US | 23.75 cu in | ||
Product Width US | 5.5 in | ||
Product Weight US | 0.66 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E41751 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Number of Gangs | 1 |
Resources
Installation Instructions
Brochure
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
828R-TCAL-NK | Wiremold
Nickel powdercoat duplex cover plate, for OmniBox® and Modulink™ Series floor boxes.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
4STC | Wiremold
Delivering more A/V, power and communications exactly where you need them most.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5400TB | Wiremold
Wiremold 5400 Series Two Compartment Raceway Base in Ivory