text.skipToContent text.skipToNavigation

Wiremold 500/700 Series Single-Gang Switch and Receptacle Box Fitting, Ivory

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 58ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Wiremold 500 Series and 700 Series raceways are ideal for surface mounting small amounts of electrical wiring or communication cables. These rugged raceways offer a low profile appearance which blend with any decor. Available in our exclusive ScuffCoat finish.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Color Ivory
Product Series 500 Series, 700 Series
Type Raceway Device Box
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin United States
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Surface Metal Raceway: File E41751: Guide RJPR
UPC Number 786776070552
Dimensions
Product Depth US 1.88 in
Product Height US 3.0 in
Product Volume US 26.79 cu in
Product Width US 4.75 in
Product Weight US 0.6 lb
Knockout Size 1/2 in
Trade Programs
USMCA Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Number of Gangs 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can the box be used in a floor application

Asked by: Mark
Hi, No this box is not intended for floor use. Thanks,
Answered by: Wiremold Tech Support
Date published: 2025-05-01

Where can I get screws for mounting the box to the base plate?

Asked by: Uncle J
Hi, Those screws are included with that part. They are #6-32. Feel free to email us with any more questions. technical.support@legrand.us Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-12-05

do they make these boxes in black

Asked by: Anonymous
Hello, The 5748 boxes are only available in ivory (V5748) and white (5748WH). Thank you
Answered by: Wiremold Tech Support
Date published: 2024-07-09

Will Wiremold ship these boxes in bulk? We have a customer that uses a lot of boxes and doesn't want to have to unpack each box on the jobsite.

Asked by: Matt Hecker
Hello. Please contact our Customer Service department to discuss shipping information and options. Thanks!
Answered by: Wiremold Tech Support
Date published: 2024-04-18

is there a fire rating on this product?

Asked by: Farrah
Hello Farrah, None of the Legrand Wiremold surface mounted device boxes or raceways are considered fire rated. Thank you for checking in with us. Take care!
Answered by: Wiremold Tech Support
Date published: 2023-06-12

Do WireMold products have an IP rating?

Asked by: Anonymous
Hello, This product does not have an IP rating. All raceways are UL listed and approved for interior dry locations only. Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-06-12

do they make this item in color white? V5748

Asked by: cc distributors
Yes, the same box in white is 5748WH.
Answered by: Tech Support Team
Date published: 2023-03-07
  • y_2025, m_10, d_14, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_7
  • loc_en_US, sid_V5748, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT