text.skipToContent text.skipToNavigation

Wiremold 500/700 Series Single-Gang Switch and Receptacle Box Fitting, White

5748WH Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Wiremold 500 Series raceway is ideal for surface mounting small amounts of electrical wiring or communication cables. This rugged raceway offers a low profile appearance which blend with any decor. Available in our exclusive ScuffCoat finish.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Color White
Product Series 500 Series, 700 Series
Type Raceway Device Box
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin United States
Replaced by Part Number  5748WHC
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Surface Metal Raceway: File E41751: Guide RJPR
UPC Number 786776562989
Dimensions
Product Depth US 1.88 in
Product Height US 3.0 in
Product Volume US 26.79 cu in
Product Width US 4.75 in
Product Weight US 0.6 lb
Knockout Size 1/2 in
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Number of Gangs 1
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can wiremold be installed in a screened porch, in a damp location?

Asked by: Jim
Hello, Wiremold raceways including the 500/700 series are rated for indoor dry locations only. Thank you,
Answered by: Wiremold Tech Support
Date published: 2024-04-24

Is there a deep starter box that supports a gfcu ?

Asked by: Bruce086
Hi Bruce, The V5751A is the deepest extension/starter box which is 1 3/4" deep. Depending on the brand and depth of the GFCI receptacle most would fit within the 1 3/4" depth. I would confirm with the receptacle manufacturer what they require for their wiring devices.
Answered by: Wiremold Tech Support
Date published: 2022-04-21

How many 5748-2WH boxes come in a case?

Asked by: Debi
Hi Debi, The 5748-2WH is sold individually. If you have any additional questions regarding stock, standard packaging, or delivery, it would be best to reach out directly to our customer support team. Their email address is customer.support-wm@legrand.us , or phone number 1-844-957-3783, option 2 for Wiremold, then option 1 for customer support. Thank you,
Answered by: Wiremold Tech Support
Date published: 2021-03-25

is a separate ground wire needed when starting out with 12/2 steel armored cable with a proper connector at a 5785 and running through 500 wiremold finally ending up at a duplex receptacle in a 5745, 5747 or 5748 wiremold box

Asked by: alan
Hi Alan, 12/2 MC has a ground wire. 12/2 AC utilizes an uninsulated bonding conductor within the interlocked armor of the AC. The Type AC cable is an equipment grounding conductor in compliance with Article 250.118(8) of the NEC. The AC cable must be connected to the 500 series using our 5790B fitting to comply with the requirement in Article 386.60 below. 386.60 Grounding. Surface metal raceway enclosures providing a transition from other wiring methods shall have a means for connecting an equipment grounding conductor.
Answered by: Wiremold Tech Support
Date published: 2021-03-22
  • y_2025, m_10, d_15, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_5748WH, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT