text.skipToContent text.skipToNavigation

Wiremold 500/700 Series Small Raceway, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Wiremold 700 Series is ideal for surface mounting small amounts of electrical wiring or communication cables. This rugged raceway offers a low profile appearance which blend with any decor. Available in our exclusive ScuffCoat finish.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Rugged steel raceway. Provides superior strength for any dry location installation.
  • Low-profile, unobtrusive appearance. Blends with any decor or setting. Excellent for low-voltage wiring.
  • Base and cover are a preassembled one-piece unit. Facilitates easy installation and provides excellent security. ScuffCoat finish. Tough, durable, scratch-resistant finish which can be overpainted with latex paint.
  • Surface mounting. Eliminates disturbing the building structure or wall finish to make renovations easy.
  • Full line of fittings. Provides unlimited wiring solutions and interconnection between raceway systems.
  • More choice of colors. 700 Series Raceway and Fittings are available in ivory and white.
  • Fittings have removable covers. Allows easy access to wiring for changes and additions. Raceway cutters with replaceable blades. Cuts raceway cleanly, reduces labor, and installation time.
  • Datacom connectivity options. Accepts industry standard and proprietary devices from a wide range of manufacturers to provide a seamless and aesthetically pleasing interface for voice, data, audio, and video applications at the point of use.
  • UL5 and ADA compliant. Raceway and fittings meet UL5 specifications and can be installed in conformance with ADA requirements.

Specifications

General Info
Color White
Product Series 500 Series, 700 Series
Type Raceway
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin United States
Construction One-Piece
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Surface Metal Raceway: File E4376: Guide RJBT/RJBT7
UPC Number 786776562736
Dimensions
Product Depth US 0.63 in
Product Height US 0.75 in
Product Volume US 56.7 cu in
Product Width US 120.0 in
Product Weight US 0.333 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E4376
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Number of Channels 1
Voltage 600.0 V

Resources

Installation Instructions
2-Gang Device Box - G2048-2
pdf
500 & 700 Series Raceway Corner Fittings
pdf
500 & 700 Series Small Raceway - V500, V700
pdf
500 & 700 Series Small Raceway 1-Gang Device Box - V5747
pdf
500 & 700 Series Small Raceway 2-Gang Deep Switch and Receptacle Box - V5744S-2
pdf
500 & 700 Series Small Raceway 2-Gang Extra Deep Box - V5744-2
pdf
500 & 700 Series Small Raceway 2-Gang Switch & Receptacle Box - V5748-2
pdf
500 & 700 Series Small Raceway 2A Multimedia Surface Mount Boxes
pdf
500 & 700 Series Small Raceway 3-Gang Flush Extension Adapter - V5751-3
pdf
500 & 700 Series Small Raceway 3-Gang Shallow Switch & Receptacle Box - V5748-3
pdf
500 & 700 Series Small Raceway 5700 1/2" EMT Connector - 5791
pdf
500 & 700 Series Small Raceway Adapters - V5719, V5786
pdf
500 & 700 Series Small Raceway Bender Operation - 600B
pdf
500 & 700 Series Small Raceway Blank Extension Box - V5760
pdf
500 & 700 Series Small Raceway Conduit Adapter Fittings
pdf
500 & 700 Series Small Raceway Connecting 2-Gang Device Box Base Plate to Raceway
pdf
500 & 700 Series Small Raceway Connector Fittings
pdf
500 & 700 Series Small Raceway Connectors - 5785, 5790B
pdf
500 & 700 Series Small Raceway Corner Fittings
pdf
500 & 700 Series Small Raceway Deep Switch & Receptacle Box - V5744S
pdf
500 & 700 Series Small Raceway Device Box
pdf
500 & 700 Series Small Raceway Device Box - B1, BWH1
pdf
500 & 700 Series Small Raceway Device Box - B5
pdf
500 & 700 Series Small Raceway Device Box - G2048
pdf
500 & 700 Series Small Raceway Device Box - V2048
pdf
500 & 700 Series Small Raceway Device Box - V5741
pdf
500 & 700 Series Small Raceway Device Box - V5748
pdf
500 & 700 Series Small Raceway Device Box Brackets
pdf
500 & 700 Series Small Raceway Device Boxes
pdf
500 & 700 Series Small Raceway Device Boxes - B1, BWH1
pdf
500 & 700 Series Small Raceway Extension Adapter - 5751AWH
pdf
500 & 700 Series Small Raceway Extension Adapter - V5751A
pdf
500 & 700 Series Small Raceway Extension Box - V5737A
pdf
500 & 700 Series Small Raceway Extension Box - V5739A
pdf
500 & 700 Series Small Raceway Extra Deep Switch and Receptacle Box - V5744
pdf
500 & 700 Series Small Raceway Fan Box - V5738AF
pdf
500 & 700 Series Small Raceway Fittings - 5783, 5784, 5785 & 5790B
pdf
500 & 700 Series Small Raceway Fittings - 5785, 5709GC, 5790B
pdf
500 & 700 Series Small Raceway Fittings - 5790GC, 5709, V5700F
pdf
500 & 700 Series Small Raceway Fixture Box - V5738
pdf
500 & 700 Series Small Raceway Fixture Box - V5738A
pdf
500 & 700 Series Small Raceway Fixture Box Base - V5739
pdf
500 & 700 Series Small Raceway Flexible Section - V5700F
pdf
500 & 700 Series Small Raceway Flush Type 2-Gang Extension Adapter - V5751-2
pdf
500 & 700 Series Small Raceway Flush-Type Extension Adapter - V5751
pdf
500 & 700 Series Small Raceway Internal Pull Elbow & Flexible Section - V5717A, V5700F
pdf
500 & 700 Series Small Raceway Mounting, Seam Clips & Trim
pdf
500 & 700 Series Small Raceway Multi-Gang Box
pdf
500 & 700 Series Small Raceway Shallow Switch & Receptacle 2-Gang Box - V5747-2
pdf
500 & 700 Series Small Raceway Switch & Receptacle 2-Gang Device Box - V2048-2
pdf
500 & 700 Series Small Raceway Transition Fittings
pdf
500 & 700 Series Small Raceway Utility Box - V57242
pdf
500 & 700 Series Small Raceway Utility Box - V5734A
pdf
500 & 700 Small Raceway Combination Switch & Receptacle Box - V5745
pdf
500 & 700 Small Raceway Laser Level & Cutting Guide
pdf
500 & 700 Small Raceway Shallow Switch & Receptacle Box - V5748S
pdf
Metal Raceway Device Boxes
pdf
Round Blank Extension Box - V5734
pdf
View More

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is there an inside 700 series corner that can bridge 3/4” corner molding?

Asked by: Glen
Hello. Our corner fittings in the 700 series can only accommodate a simple 90 degree turn. To run raceway around other angles or obstructions, we offer a flexible section, part number V5700F. Thanks!
Answered by: Wiremold Tech Support
Date published: 2025-05-19

we need to add white 500 series wiremold to some plaster columns in a church we will need about 12 flex connections. Your website only gives Home Depot as a supplier for this area, Bangor, Maine, and they don't list these. Do you have a supplier?

Asked by: Don Lewis
Don, See attached link and use the following steps to locate an authorized Legrand distributor. To locate distributors in your area, please click on the link below, choose DISTRIBUTOR from the drop-down menu under WHERE TO BUY, and WIREMOLD under BRAND NAME. If your location is not automatically displayed in the search field, enter you zip code and click on the magnifying glass (search). The page will then display a map and a listing of all the distributors near you. https://www.legrand.us/where-to-buy/shop-local/?ps-sku=P001 Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-12-05

Is their any raceway approved for romex use?

Asked by: Anonymous
Hi, No we do not have a raceway that can have romex ran through it. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-11-13

Can Romex wire stripped of its outer sheath be used in the 700 series channel ? Only reason I asked is I happen to have a thousand ft roll of 12-2 and it's easy to strip off the sheath ..

Asked by: Jim
Hello. Yes, stripped 12-gauge wire can be used in the 700 series raceway. You can use the V5785 fitting at the point of entry to bring the wire into the raceway. Thanks!
Answered by: Wiremold Tech Support
Date published: 2024-09-17

Can extra protective bushings for the 700 series track be purchased in quantity by themselves, as opposed to buying the accessory pack with only 6 bushings and all the other extra parts?

Asked by: Steven
Hello. Yes, the part number for just the bushing is 702. That part is listed on our website at the following link: https://www.legrand.us/wire-and-cable-management/raceway-and-cord-covers/steel/700-bushing-fitting/p/702?srsltid=AfmBOoo--aR8R2lIzx6RIVFWVUSktSrnR87klbFo7ahxdTeKrhggT9sw Thanks!
Answered by: Wiremold Tech Support
Date published: 2024-09-09

Are the elbows considered a support? I have some short runs of 700 (some at 6" and some at 24") between a Wiremold box and a Wiremold elbow. Do I need to add a support?

Asked by: Grandpa Rick
Hello, The elbows are not considered a raceway support. The support clips or straps should be used on the short sections of raceway between elbows. Thank you
Answered by: Wiremold Tech Support
Date published: 2024-08-05

I need to transition from an interior room Wiremold raceway to an exterior junction box to connect my electrical conductors. Can you suggest how I may do this?

Asked by: Jan Heale
Hello. Our raceways are intended for interior use only, not rated for outdoor conditions. You would need to transition to an outdoor-rated product to complete this installation. Thanks!
Answered by: Wiremold Tech Support
Date published: 2024-06-10

is v700 white wiremold available in lengths longer than 5'?

Asked by: John Winter
John, 700WH would be 10' lengths. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-05-10
  • y_2025, m_10, d_14, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_25
  • loc_en_US, sid_700WH, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT