text.skipToContent text.skipToNavigation

Wiremold 500/700 Series Solid Base Fixture Box Fitting, Ivory

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Wiremold 500 Series and 700 Series raceways are ideal for surface mounting small amounts of electrical wiring or communication cables. These rugged raceways offer a low profile appearance which blend with any decor. Available in our exclusive ScuffCoat finish.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Used to hang fixtures.
  • Cover accepts devices with mounting screw centers of 2 3/4'', 3 1/2'', and 4 1/16'' (70mm, 89mm, and 103mm).
  • Base has four holes for fixture studs, four 1/2'' trade size KOs, and raised section for no-bolt fixture-stud.
  • Use as a junction or pull box with 5736 Blank Cover. Outside diameter 6 3/8'' (162mm).
  • NOTE: Certified to Canadian Safety Standards for sale in Canada.

Specifications

General Info
Color Ivory
Product Series 500 Series, 700 Series
Type Raceway Device Box
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin United States
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Surface Metal Raceway: File E41751: Guide RJPR
UPC Number 786776070446
Dimensions
Product Depth US 1.0 in
Product Height US 6.38 in
Product Volume US 31.95 cu in
Product Width US 6.38 in
Product Weight US 0.92 lb
Knockout Size 1/2 in
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Number of Gangs 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;