
Wiremold 6000 Series Divider Fitting
G6000DA
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Wiremold 6000 Series Raceway can be used divided for separate wiring circuits or multi-service applications. For large cabling installations, 6000 can be used undivided as headers and feeders or to bring wiring to a specified location. 6000 Series Raceway is ideal for all applications requiring a high cable capacity, dual service steel raceway. Commercial, institutional, and industrial applications all benefit from the 6000 Series rigid steel construction and durable Ivory ScuffCoat finish. 6000 Series Raceway is also ideal for municipalities that require either all steel construction or prohibit nonmetallic cable management systems.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- The Wiremold 6000 Series Raceway can be used divided for separate wiring circuits or multi-service applications.
- For large cabling installations, 6000 can be used undivided as headers and feeders or to bring wiring to a specified location.
- 6000 Series Raceway is ideal for all applications requiring a high cable capacity, dual service steel raceway.
- Commercial, institutional, and industrial applications all benefit from the 6000 Series rigid steel construction and durable Ivory ScuffCoat finish.
- 6000 Series Raceway is also ideal for municipalities that require either all steel construction or prohibit nonmetallic cable management systems.
Specifications
General Info
Color | Silver | ||
Product Series | 6000 Series | ||
Type | Fitting | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Surface Metal Raceway: File E41751: Guide RJPR/RJPR7 | ||
UPC Number | 786776541731 |
Dimensions
Product Depth US | 0.12 in | ||
Product Height US | 3.38 in | ||
Product Volume US | 24.39 cu in | ||
Product Width US | 60.13 in | ||
Product Weight US | 0.45 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E41751 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Voltage | 600.0 V |
Resources
Cutsheet
Installation Instructions
Brochure
BIM Models
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
If C6000DA Divider is used inside 6000B-10 model duct to separate 240Vac from 24vdc, what type of two conductor 24vdc instrument wire is permissible to prevent interference?
Hi,
Please feel free to reach out to us directly at 1-844-957-3783, option 2 for Wiremold, followed by option 2 again for tech support.
Thanks,
Date published: 2024-06-11
How many supports are required in a given length?
Hello-
6000 Series Raceway must be secured to the mounting
surface at intervals not exceeding 4' (1.2m).
Please see link to installation instruction.
https://legrand.webdamdb.com/directdownload.php?ti=55653206&tok=9yY8/t0a3sH3Tdwy2GiXqwRR
Date published: 2021-09-08
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
G6010B | Wiremold
Wiremold 6000 Series Blank End Fitting in Gray
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
G4000WC | Wiremold
Wiremold 4000 Series Wire Clip Fitting
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CMK50 | Wiremold
Wiremold CordMate II White Cord Cover Kit, CMK50