
Wiremold 700 Series Flat Elbow Fitting, Ivory
V711
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wiremold 700 Series is ideal for surface mounting small amounts of electrical wiring or communication cables. This rugged raceway offers a low profile appearance which blend with any decor. Available in our exclusive ScuffCoat finish.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Ivory | ||
Product Series | 700 Series | ||
Type | Fitting | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Surface Metal Raceway: File E41751: Guide RJPR/RJPR7 | ||
UPC Number | 786776070224 |
Dimensions
Product Depth US | 0.88 in | ||
Product Height US | 2.88 in | ||
Product Volume US | 7.3 cu in | ||
Product Width US | 2.88 in | ||
Product Weight US | 0.17 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E41751 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No |
Resources
Installation Instructions
Brochure
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do V711, V717 & V718 elbows also act as pull points for the V700 raceway so that each elbow acts to reset the number of bends to zero because the cover is removeable and therefore like a conduit body it provides a pull point for conductors.
Hello Justin,
All elbows have removeable covers and can be used to pull wires through the raceway.
Date published: 2023-01-17
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
G4010DFO | Wiremold
Wiremold 4000 Series Entrance End Fitting in Gray