text.skipToContent text.skipToNavigation

Wiremold AL3300 Series Raceway Base

AL3300B-10 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 32ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Wiremold 3300 series aluminum raceway system meets the demands of today's commercial spaces, providing a compact, handsome and effective method of consolidating all power and communication cabling. In laboratories, healthcare facilities and upscale office locations, the divided aluminum raceway separates power and communication cabling and directs these services where required. The low-profile design can be installed as baseboard, surface mounted, or under laboratory reagent shelves. The two-piece raceway means wiring is always accessible and changes are easily accomplished at any time.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Color Silver
Product Series AL3300 Series
Type Raceway Base
Application Sector Commercial
Product Line Wiremold
Country Of Origin Mexico
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Surface Metal Raceway: File E4376: Guide RJBT/RJBT7
UPC Number 786776189575
Dimensions
Product Depth US 1.88 in
Product Height US 2.88 in
Product Volume US 649.73 cu in
Product Width US 120.0 in
Product Weight US 0.56 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E4376
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Number of Channels 1
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can you cut the AL3000 series in the field? That way you can order/procure the lengths.

Asked by: Lia
Hello, Field cutting of aluminum raceway base and cover can be accomplished with the use of a chop saw, using a silicon carbide tipped blade designed for cutting non-ferrous metal. The blade should be the appropriate size for the chop saw and it should be fine toothed. For our pre-wired raceways at the factory, we use a 500mm (20”) blade with 120 teeth (for that size blade, we wouldn’t recommend anything with less than 60 teeth). A good cutting fluid or wax is also required to prevent burning the product and to prevent aluminum weld on the blade.
Answered by: Wiremold Tech Support
Date published: 2025-05-07

Can this be mounted from the side with the device at the bottom (based upon pre-drilling holes and securing with a 90-degree drill motor?

Asked by: Ken
Hello. It may be possible to do, but we cannot recommend that type of installation / modification. You would need to consult your local AHJ for approval. Thanks!
Answered by: Wiremold Tech Support
Date published: 2025-01-10

What is the smallest AL3300 series raceway available (with snap on cover) in width and height? Also, what are the available metal finishes and can you do satin brass anodized?

Asked by: Lisa - KNA Design
Hello. The AL3300 series raceway is 2-7/8" wide by 1-7/8" deep. The standard finish is satin anodized aluminum. Brass is not a standard option. Other color finishes / paints may be available as a customization option. Thanks!
Answered by: Wiremold Tech Support
Date published: 2024-03-15

What products can be used for fire alarm wiring to pull stations

Asked by: William
Hi William, I apologize about the delayed response. Legrand Wiremold surface metal raceways and fittings are cULus listed (RJBT/RJBT7.E4376, RJPR/RJPR7.E41751) and have been tested and evaluated to UL 5 - the Standard for Surface Metal Raceways and Fittings and CSA C22.2 No. 62 – Surface Raceway Systems. The installation of surface metal raceway and fittings shall comply with all the requirements of Article 386 of the NEC. Per Article 386.12(2) and UL 5, raceways constructed entirely of metal at least 0.040 inches nominal may house circuits operating at potentials not exceeding 600 volts between conductors. Metal raceways constructed with metal thinner than 0.040 inches nominal are limited to housing circuits operating at potentials not exceeding 300 volts between conductors. It is important to ensure that the surface metal raceway selected is rated to accommodate the operating voltage of the conductors being installed. Article 760.46 and 760.130 of the NEC specifically point to Chapter 3 for wiring method requirements. Surface metal raceway installed in compliance with Article 386 is an acceptable wiring method for non-power limited and power-limited fire alarm circuit wiring. If you need any additional information, or have additional questions please feel free to reach out to us directly via email at technical.support@legrand.us or by phone at 1-844-957-3783, option 2 for Wiremold, followed by option 2 again for Wiremold tech support. Thank you,
Answered by: Wiremold Tech Support
Date published: 2022-12-15

Is the AL3300 raceway suitable for outdoor installations? If not do you have a recommendation for 2" outdoor raceway?

Asked by: Steve D'Ercole
Hi Steve, Our raceways are for interior dry locations only, unfortunately there are no outdoor rated raceways that we offer. Thank you for checking with us.
Answered by: Wiremold Tech Support
Date published: 2022-11-28
  • y_2025, m_10, d_14, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_AL3300B-10, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT