text.skipToContent text.skipToNavigation

Wiremold ALA3800 Series Raceway Cover

ALAC-5 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Wiremold ALA Series Aluminum Raceway meets the demands of commercial spaces, providing a handsome and effective method of consolidating power and communications cabling. In laboratories, healthcare facilities and upscale office locations, the two channel, two cover aluminum raceway directs power and communication cabling services where required and provides access to one channel at a time.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Color Silver
Product Series ALA3800 Series
Type Cover Plate
Application Sector Commercial
Product Line Wiremold
Country Of Origin Mexico
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Surface Metal Raceway: File E4376: Guide RJBT/RJBT7
UPC Number 786776189674
Dimensions
Product Depth US 0.25 in
Product Height US 3.0 in
Product Volume US 45.1 cu in
Product Width US 60.13 in
Product Weight US 0.281 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E4376
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Do you cut the cover's to length? One of my colleagues suggested you do. What would the part numbers be? The catalog mentions ALAC-5 is a carton of (8) 5' sections. Would ALAC-4.25 be a carton of (8) 4.25' sections?

Asked by: SteveL
Hello. Custom configurations would be quoted by the regional sales rep working through our Customs team. Thanks!
Answered by: Wiremold Tech Support
Date published: 2025-02-03

Why can't I find AL4000C-0300 on your website?

Asked by: Keith Trozzolillo
Hello. The AL4000 raceway series has many unique configurations, including the AL4000C-0300, that are custom configured and quoted by the Wiremold Project Services team. These configurations are not standard offerings, which is why many of them will not be found on the website. You can see the AL4000 series cutsheet at the following link: [https://legrand.webdamdb.com/directdownload.php?ti=55653934&tok=JWashlAV6lc22NlK1gUXtgRR]. Please contact Project Services for additional details. Thanks!
Answered by: Wiremold Tech Support
Date published: 2024-07-19
  • y_2025, m_10, d_14, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_ALAC-5, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT