text.skipToContent text.skipToNavigation

Wiremold ALA3800 Series Single Compartment Raceway Base

ALA3800B-10 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Wiremold ALA3800 Aluminum Raceway System meets the demands of commercial spaces, providing a handsome and effective method of directing power or communications services where required. The low-profile surface mounted raceway installs easily. The two-piece raceway means wiring is always accessible and changes are easily accomplished.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Color Silver
Product Series ALA3800 Series
Type Raceway Base
Application Sector Commercial
Product Line Wiremold
Country Of Origin Mexico
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Surface Metal Raceway: File E4376: Guide RJBT/RJBT7
UPC Number 786776189650
Dimensions
Product Depth US 2.13 in
Product Height US 3.0 in
Product Volume US 766.8 cu in
Product Width US 120.0 in
Product Weight US 0.75 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E4376
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Number of Channels 1
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can the ALA3800 be used for 120v and comm. wiring at the same time? Is there a divider made for this chase to separate comm. wiring and 120v wiring?

Asked by: Alec
Hello, ALA3800 does not have a divider option and can only be used for power or low voltage wiring. For dual compartment raceway options, please review the links below for ALA4800 and AL5200. https://legrand.webdamdb.com/directdownload.php?ti=55656644&tok=yICJJ25MCQFCDkWSDco4GQRR https://legrand.webdamdb.com/directdownload.php?ti=55661396&tok=I6LYOQhTziZOy7Z4iu1VaQRR
Answered by: Wiremold Tech Support
Date published: 2025-07-09

Do you make a double duplex device plate for the ALA3800 series raceway ?

Asked by: Scott
Hello, The ALA3800 device plates have one receptacle opening only. Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-06-14
  • y_2025, m_10, d_15, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_ALA3800B-10, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT