text.skipToContent text.skipToNavigation

Wiremold S4000 Series Raceway Cover in Stainless Steel

S4000C Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Wiremold 4000 Series Raceway is the workhorse of surface cable raceway systems. The multiple channel cable raceway can be divided for multi-service applications and is ideal for all applications requiring a large cable capacity dual service steel raceway. Commercial, institutional and industrial applications all benefit from the Wiremold 4000 Series rigid steel construction and durable Ivory ScuffCoat finish. The Wiremold 4000 Series Raceway is also ideal for municipalities that require either all steel construction or prohibit nonmetallic cable management systems.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Color Silver
Product Series S4000 Series
Type Raceway Cover
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Surface Metal Raceway: File E4376: Guide RJBT/RJBT7
UPC Number 786776189896
Dimensions
Product Depth US 0.63 in
Product Height US 4.75 in
Product Volume US 179.55 cu in
Product Width US 60.0 in
Product Weight US 0.8 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E4376
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is the s4000 out door rated?

Asked by: Anthony
Hi Anthony- All of our Raceway products are for indoor dry locations only. We do not offer any Raceways for damp or wet locations.
Answered by: Wiremold Tech Support
Date published: 2021-09-28
  • y_2025, m_10, d_15, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_S4000C, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 56ms
  • QUESTIONS, PRODUCT