
1/2'' trade size KOs located on end, sides, and bottom of fitting. 3/4'' KOs on bottom and rear. Includes ground screw.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Ivory | ||
Product Series | 2000 Series | ||
Type | Fitting | ||
Application Sector | Commercial, Education, Entertainment, Healthcare, Hospitality, Retail | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Base & Blank Cover: File E4376 Guide RJBT. Multioutlet Assemblies: File E15191 Guide PVGT. Fittings: File E41751 Guide RJPR. Base & Blank Cover & Plugmold Series w/Snapicoil Haarness: Meets Article 386 of NEC. Meets Section 12-3032 of CEC. cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Base & Black Cover: Meets Article 386 of NEC. Meets Section 12-600 of CEC. | ||
UPC Number | 786776009606 |
Dimensions
Product Depth US | 2.7 in | ||
Product Length US | 2.109 in | ||
Product Width US | 2.109 in | ||
Product Weight US | 0.73 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E41751 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Environmental Conditions | Dry interior locations | ||
Indoor/Outdoor | Indoor | ||
Mounting Type | On Surface | ||
Voltage | 300.0 V |
Resources
Installation Instructions
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
704WH | Wiremold
Add or extend power, phone, or data lines.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2344-2-WH | Wiremold
Low profile design combines functionality with aesthetics, ideal for low voltage and power applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2310A | Wiremold
Secure, low profile raceway for a variety of applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V4047RX | Wiremold
The work horse of surface raceway systems.