
Single Gang Device Box. Cover has twistouts for 2000, 500 and 700 Series Raceways. Base has 1/2'' trade size KO and rectangular KO for extension to wall box. Base has #10 threaded hole for ground connection.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Gray | ||
Product Series | 2000 Series | ||
Type | Device Box | ||
Application Sector | Commercial, Education, Entertainment, Healthcare, Hospitality, Retail | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Replaced by Part Number | CG2048 | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Base & Blank Cover: File E4376 Guide RJBT. Multioutlet Assemblies: File E15191 Guide PVGT. Fittings: File E41751 Guide RJPR. Base & Blank Cover & Plugmold Series w/Snapicoil Haarness: Meets Article 386 of NEC. Meets Section 12-3032 of CEC. cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Base & Black Cover: Meets Article 386 of NEC. Meets Section 12-600 of CEC. | ||
UPC Number | 786776037456 |
Dimensions
Product Depth US | 1.75 in | ||
Product Length US | 2.875 in | ||
Product Width US | 2.875 in | ||
Product Weight US | 0.6 lb |
Trade Programs
USMCA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Environmental Conditions | Dry interior locations | ||
Indoor/Outdoor | Indoor | ||
Mounting Type | On Surface | ||
Voltage | 300.0 V |
Resources
Installation Instructions
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does this come in extra deep GRAY ?
Hello Steve,
G2048 is a gray single-gang device box that measures 1-3/4" deep. We are able to offer an extra deep version of this box as a special order option.
Please reach out to us direct with any further questions. Our phone number is 1-844-957-3783. From the main menu select option 2 for Wiremold followed by option 2 for Technical Support.
Thank you!
Date published: 2023-04-04
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WH2011 | Wiremold
Add the convenience of multiples outlets with a compact, low profile appearance.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
BK2000BC | Wiremold
Add the convenience of multiples outlets with a compact, low profile appearance.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WH2006 | Wiremold
Add the convenience of multiples outlets with a compact, low profile appearance.