text.skipToContent text.skipToNavigation

20GB206 Steel Plugmold® Multioutlet system

BK20GB306 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Wiremold 2000 Series raceway offers a selection of steel, aluminum, and nonmetallic raceways that provide a versatile solution for many applications. Plugmold sections offer single or alternating circuits, in standard or isolated ground receptacles. The ScuffCoat finish is scratch resistant and protects against nicks and chips while preventing color from fading.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Steel Raceway. Provides superior strength for any dry location installation.
  • Compact, low profile appearance. Requires minimal space.
  • Available in Ivory ScuffCoat or gray baked enamel finish. The durable ScuffCoat provides a durable, scratch-resistant finish while the gray baked enamel compliments the décor or can be painted.
  • Full range of fittings. Provides a complete wiring solution.
  • Single-and-dual-gang boxes. Wire devices into the raceway system or protect a Plugmold® strip with a surge or GFCI device.
  • Factory wired Plugmold® sections available in 3’, 5’, and 6’ lengths with 15A receptacles installed in cover. Ideal for short runs requiring additional outlets in electrically busy areas.
  • Single, alternating circuit, and isolated ground receptacles. Meets virtually any job requirement.
  • Choice of receptacle spacing. Center spacing between receptacles of 6'', 9'', 12'', and 18''.
  • Snapicoil harnesses of prewired receptacles in 48’ and 50’. Eliminates multiple splicing, speeding up installation on long runs.
  • Snapicoil harnesses offer a choice of receptacle spacing. Center spacing between receptacles of 12'', 18'' and 30''.
  • Customization available. All products can be modified to accommodate virtually any application.
  • This product meets the material restrictions of RoHS.

Specifications

General Info
Color Black
Product Series 2000 Series
Type Plugmold
Application Sector Commercial, Education, Entertainment, Healthcare, Hospitality, Retail
Product Line Wiremold
Country Of Origin United States
Installed Devices Single Receptacle
Number of Receptacles 6
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Base & Blank Cover: File E4376 Guide RJBT. Multioutlet Assemblies: File E15191 Guide PVGT. Fittings: File E41751 Guide RJPR. Base & Blank Cover& Plugmold Series w/Snapcoil Harness: Meets Article 386 of NEC. Meets Section 12-3032 of CEC. Plugmold Wired Sections: Meets Article 380 of NEC. Meets Section 12-3032 of CEC.
UPC Number 786776074499
Dimensions
Product Depth US 0.75 in
Product Length US 1.3 in
Product Width US 1.3 in
Product Weight US 1.95 lb
Receptacle Spacing 6 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E15191
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Wiring Configuration Single Circuit
Environmental Conditions Dry interior locations
Indoor/Outdoor Indoor
Is Pre-Wired Yes
Mounting Type On Surface
NEMA Configuration Code 5-15R
Voltage 125.0 V
Wiring Method Hard-Wired

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

How does the 20GB206 Steel Plugmold® Multioutlet system get installed? Wired into a receptacle or hardwired straight to your breaker box?

Asked by: Donna
Donna, Those need to be hardwired. You can access installation instructions under the resources section on this page linked below. https://www.legrand.us/wire-and-cable-management/raceway-and-cord-covers/plugmold-systems/20gb206-steel-plugmold-multioutlet-system/p/bk20gb306 Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-03-28

Does the 2000 series Plugmold need to be installed with the 2009 ground connector to ground the base and cover? Or, do the pre-installed receptacles in the 2000 series Plugmold ground the base and cover?

Asked by: Greg
Greg, The 2000 series painted steel raceway system may be grounded utilizing either a 2009 ground clamp or the green ground screw located n entrance end feed fittings 2010A2 or 2010A3. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-03-28

Does the Plugmold 2000 series qualify as Hospital Grade?

Asked by: Kat
Hello Kat, The outlets in 2000 series Plugmold are considered 15A proprietary non hospital grade devices. 3000 series steel raceway is the smallest profile that could accommodate standard hospital grade devices. Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-09-12

I damaged the cover when installing it.  Is it possible to buy a cover without the outlets installed?

Asked by: Chris Pastega
Hi Chris, We do not offer just the cover with the precut holes for this. Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-05-24

I'm retrofitting plugmould under cabinets and the existing feed will be in the midpoint of the strip. Can this be done? Will the connectors allow two wires on each side to allow feeding both sides?

Asked by: John Schieving
Hi John, Yes you can feed the Plugmold in the back of the strip using our W30 wire connectors. Keep in mind each section is different and the knockouts vary by strip so you'll want to make sure the new section of track will line up with the feed wires. This link will help explain the installation process: https://legrand-communities.force.com/knowledgebase/s/article/Plugmold-How-to-back-feed-Plugmold Thank you,
Answered by: Wiremold Tech Support
Date published: 2022-10-31

Do you guys make a blank for the outlet for a plugmold w2000 series so I can delete a plug on the mold

Asked by: Anonymous
Hello, The Plugmold receptacles are not designed to be removed individually. There are no fillers for a open receptacle spot and the track itself should be cut down in front of the last receptacle if it is not needed. The only option is if you have extra track that you cut off you can use a section of blank cover to fill the void where the receptacle was.
Answered by: Wiremold Tech Support
Date published: 2024-06-23
  • y_2025, m_10, d_14, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_BK20GB306, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT