

20GB306TRUSB 3' Plugmold® Multioutlet System with USB
G20GB306TRUSB
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
3' Plugmold Multioutlet USB system
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- USB charging. 2.4A USB type A receptacle charges faster than other USB receptacles and is compatible with USB 2.0 and 3.0 type devices.
- Tamper-resistant receptacles. Tamper-Resistant, patented shutter system prevents improper insertion of foreign objects. Meets 2011 National Electrical Code® Tamper-Resistant requirements.
- Multiple colors and finishes. Painted finishes of black, gray, ivory, and white, as well as anodized aluminum and stainless steel versions integrate easily with any room decor.
- Compact design. Eliminates the need for bulky AC adapters.
- This product meets the material restrictions of RoHS.
Specifications
General Info
Color | Gray | ||
Product Series | 2000 Series | ||
Type | Plugmold | ||
Application Sector | Commercial, Education, Entertainment, Healthcare, Hospitality, Retail | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Features | USB-A Charging | ||
Installed Devices | Single Receptacle, USB-A Ports | ||
Number of Receptacles | 5 | ||
Outlet Type | Tamper-Resistant | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Multioutlet assemblies: File E15191 Guide PVGT. Meets Article 380 of NEC. | ||
UPC Number | 786776182569 |
Dimensions
Product Weight US | 1.95 lb | ||
Receptacle Spacing | 6 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E15191 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 15 A | ||
Wiring Configuration | Single Circuit | ||
Environmental Conditions | Dry interior locations | ||
USB Amperage | 2.4 A | ||
Indoor/Outdoor | Indoor | ||
USB Wattage | 15 W | ||
Is Pre-Wired | Yes | ||
Mounting Type | On Surface | ||
NEMA Configuration Code | 5-15R | ||
Number of USBs | 1 | ||
Voltage | 125.0 V | ||
Wiring Method | Hard-Wired |
Resources
Instruction Sheet
Supporting Document
Sell Sheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is this product field cut table?
Hi Matt,
Yes, Plugmold can be shortened on the job site by following the installation instructions included with the product. If required, cut the base to length and carefully debur any cut ends before mounting. If the edge of any receptacle falls closer than 1 1/2" from the end of the unit, then that receptacle must be cut out to allow sufficient space for the installation of the end fitting.
Thanks,
Date published: 2023-01-13
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5510D | Wiremold
Large capacity raceway for data, voice, A/V, and power applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2400B-FW | Wiremold
Low profule raceway designed for communication or power applications,