text.skipToContent text.skipToNavigation

20GB306TRUSB 3' Plugmold® Multioutlet System with USB

WH20GB306TRUSB Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

3' Plugmold Multioutlet USB system

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • USB charging. 2.4A USB type A receptacle charges faster than other USB receptacles and is compatible with USB 2.0 and 3.0 type devices.
  • Tamper-resistant receptacles. Tamper-Resistant, patented shutter system prevents improper insertion of foreign objects. Meets 2011 National Electrical Code® Tamper-Resistant requirements.
  • Multiple colors and finishes. Painted finishes of black, gray, ivory, and white, as well as anodized aluminum and stainless steel versions integrate easily with any room decor.
  • Compact design. Eliminates the need for bulky AC adapters.
  • This product meets the material restrictions of RoHS.

Specifications

General Info
Color White
Product Series 2000 Series
Type Plugmold
Application Sector Commercial, Education, Entertainment, Healthcare, Hospitality, Retail
Product Line Wiremold
Country Of Origin United States
Features USB-A Charging
Installed Devices Single Receptacle, USB-A Ports
Number of Receptacles 5
Outlet Type Tamper-Resistant
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Multioutlet assemblies: File E15191 Guide PVGT. Meets Article 380 of NEC.
UPC Number 786776182651
Dimensions
Product Depth US 0.75 in
Product Length US 1.3 in
Product Width US 1.3 in
Product Weight US 1.95 lb
Receptacle Spacing 6 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E15191
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Wiring Configuration Single Circuit
Environmental Conditions Dry interior locations
USB Amperage 2.4 A
Indoor/Outdoor Indoor
USB Wattage 15 W
Is Pre-Wired Yes
Mounting Type On Surface
NEMA Configuration Code 5-15R
Number of USBs 1
Voltage 125.0 V
Wiring Method Hard-Wired

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

How is this installed in an undercab situation? clips? and is there a GFCI option

Asked by: amy
Hi, The base needs to be secured to the surface using No. 8 flat head screws in the base. The standard option with a GFI would only have outlets on it. No USB ports. Part number is WH20GB306TRGFI6 for reference. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-11-01

Is this available in shorter lengths such as 24" or 18" in aluminum or stainless steel? If so, please provide link. Thank you.

Asked by: CindyE
Hello, The WH20GB306TRUSB is not available in shorter lengths in any of the standard finishes. However, this hardwired Plugmold can be cut to length. Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-12-05

Are some outlet strips narrower in height than others? I am looking for the lowest profile for under cabinet use in the kitchen. 

Asked by: Sandra Stuffco
Hi Sandra, These are the smallest profile that we have available. Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-05-08

what is the on center spacing of the receptacles, and it it the same for ALL Plugmold lengths?

Asked by: JANET
Hi Janet, The "306" in the end of the part number is the length and outlet spacing. The "3" is for 3' or 36" long and the "06" is for 6" outlet spacing. Depending on which specific models you're looking at those three numbers identify the length and outlet spacing. For example if you come across one that states "512" on the end it would be 5' long with 12" spacing. The link below will provide the spec sheet with the break down of each standard product options (pages 5 & 6): https://legrand.webdamdb.com/directdownload.php?ti=55656392&tok=QWlrZAlpejJVJCTmeefW5wRR Thank you,
Answered by: Wiremold Tech Support
Date published: 2022-11-29
  • y_2025, m_10, d_14, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_WH20GB306TRUSB, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT