


20GB506TR Tamper Resistant Plugmold® Multioutlet System
G20GB506TR
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
5' Plugmold Tamper-Resistant Multioutlet System
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Meets new Tamper Resistant requirements for 2008 NEC Section 406.11. Provides additional protection from burns and other injuries. Mandated for residential applications.
- Built-in shutter system. Prevents the insertion of unwanted objects such as hairpins, keys and nails. Providing additional protection for occupants including small children.
- Available in 3' & 5' [914mm & 1.5m] lengths with 6'' [305mm] receptacle spacing. Provides additional power access in smaller, more confined areas. Multiple lengths present more mounting options.
- 15A Proprietary Simplex Decorator Receptacle. Functional and aesthetically pleasing, matches any décor.
- Steel or aluminum construction. Superior strength for residential applications. Providing years of protection and convenience.
- Designed for surface mounting. Easier and more convenient installation. Eliminates the need to break through walls.
- Multiple finishes. Available in ivory, gray, white, black, stainless steel and anodized aluminum to accommodate a wide range of applications.
- Multiple power feed options. Provide clean, attractive installations with concealed power sources.
- Custom options available. Custom configurations and finish options are also available. Consult the factory for more information.
- cULus Listed.
- This product meets the material restrictions of RoHS.
Specifications
General Info
Color | Gray | ||
Product Series | 2000 Series | ||
Type | Plugmold | ||
Application Sector | Commercial, Education, Entertainment, Healthcare, Hospitality, Retail | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installed Devices | Single Receptacle | ||
Number of Receptacles | 10 | ||
Outlet Type | Tamper-Resistant | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Raceway: File E4376 Guide RJBT. Multioutlet Assemblies: File E15191 Guide PVGT. Fittings: File E41751 Guide RJPR. Base & Blank Cover: Meets Article 386 of NEC. Plugmold Strips: Meets Article 380 & 406.11 of NEC. | ||
UPC Number | 786776174830 |
Dimensions
Product Depth US | 0.75 in | ||
Product Length US | 1.3 in | ||
Product Width US | 1.3 in | ||
Product Weight US | 3.17 lb | ||
Receptacle Spacing | 6 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E15191 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 15 A | ||
Wiring Configuration | Single Circuit | ||
Environmental Conditions | Dry interior locations | ||
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | Yes | ||
Mounting Type | On Surface | ||
NEMA Configuration Code | 5-15R | ||
Voltage | 125.0 V | ||
Wiring Method | Hard-Wired |
Resources
Instruction Sheet
Brochure
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
NM20GB612 | Wiremold
6' Plugmold Plus Multioutlet Strip comprised of six 12 inch parts, GB
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V57243G | Wiremold
Add or extend power, phone, or data lines.