text.skipToContent text.skipToNavigation

20GB506TRUSB 5' Plugmold® Multioutlet System with USB

G20GB506TRUSB Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

5' Plugmold Multioutlet USB system

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • USB charging. 2.4A USB type A receptacle charges faster than other USB receptacles and is compatible with USB 2.0 and 3.0 type devices.
  • Tamper-resistant receptacles. Tamper-Resistant, patented shutter system prevents improper insertion of foreign objects. Meets 2011 National Electrical Code® Tamper-Resistant requirements.
  • Multiple colors and finishes. Painted finishes of black, gray, ivory, and white, as well as anodized aluminum and stainless steel versions integrate easily with any room decor.
  • Compact design. Eliminates the need for bulky AC adapters.
  • This product meets the material restrictions of RoHS.

Specifications

General Info
Color Gray
Product Series 2000 Series
Type Plugmold
Application Sector Commercial, Education, Entertainment, Healthcare, Hospitality, Retail
Product Line Wiremold
Country Of Origin United States
Features USB-A Charging
Installed Devices Single Receptacle, USB-A Ports
Number of Receptacles 9
Outlet Type Tamper-Resistant
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Multioutlet assemblies: File E15191 Guide PVGT. Meets Article 380 of NEC.
UPC Number 786776182576
Dimensions
Product Weight US 3.78 lb
Receptacle Spacing 6 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E15191
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Wiring Configuration Single Circuit
Environmental Conditions Dry interior locations
USB Amperage 2.4 A
Indoor/Outdoor Indoor
USB Wattage 15 W
Is Pre-Wired Yes
Mounting Type On Surface
NEMA Configuration Code 5-15R
Number of USBs 1
Voltage 125.0 V
Wiring Method Hard-Wired

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;