text.skipToContent text.skipToNavigation

20GB512 Steel Plugmold® Multioutlet System

G20GB512 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

5' Plugmold Multioutlet System with 5 single outlets, GB

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Steel Raceway. Provides superior strength for any dry location installation.
  • Compact, low profile appearance. Requires minimal space.
  • Available in Ivory ScuffCoat or gray baked enamel finish. The durable ScuffCoat provides a durable, scratch-resistant finish while the gray baked enamel compliments the décor or can be painted.
  • Full range of fittings. Provides a complete wiring solution.
  • Single-and-dual-gang boxes. Wire devices into the raceway system or protect a Plugmold® strip with a surge or GFCI device.
  • Factory wired Plugmold® sections available in 3’, 5’, and 6’ lengths with 15A receptacles installed in cover. Ideal for short runs requiring additional outlets in electrically busy areas.
  • Single, alternating circuit, and isolated ground receptacles. Meets virtually any job requirement.
  • Choice of receptacle spacing. Center spacing between receptacles of 6'', 9'', 12'', and 18''.
  • Snapicoil harnesses of prewired receptacles in 48’ and 50’. Eliminates multiple splicing, speeding up installation on long runs.
  • Snapicoil harnesses offer a choice of receptacle spacing. Center spacing between receptacles of 12'', 18'' and 30''.
  • Customization available. All products can be modified to accommodate virtually any application.
  • This product meets the material restrictions of RoHS.

Specifications

General Info
Color Gray
Product Series 2000 Series
Type Plugmold
Application Sector Commercial, Education, Entertainment, Healthcare, Hospitality, Retail
Product Line Wiremold
Country Of Origin United States
Installed Devices Single Receptacle
Number of Receptacles 5
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Base & Blank Cover: File E4376 Guide RJBT. Multioutlet Assemblies: File E15191 Guide PVGT. Fittings: File E41751 Guide RJPR. Base & Blank Cover & Plugmold Series w/Snapicoil Haarness: Meets Article 386 of NEC. Meets Section 12-3032 of CEC. cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Base & Black Cover: Meets Article 386 of NEC. Meets Section 12-600 of CEC.
UPC Number 786776091854
Dimensions
Product Depth US 0.75 in
Product Length US 1.3 in
Product Width US 1.3 in
Product Weight US 2.93 lb
Receptacle Spacing 12 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E15191
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Wiring Configuration Single Circuit
Environmental Conditions Dry interior locations
Indoor/Outdoor Indoor
Is Pre-Wired Yes
Mounting Type On Surface
NEMA Configuration Code 5-15R
Voltage 125.0 V
Wiring Method Hard-Wired

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;