text.skipToContent text.skipToNavigation

5' Alternating USB Steel Plugmold® Multioutlet System

G20GB509TRUSBA Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Available in 5' (1.5m) length with 9'' spacing. 15A tamper-resistant receptacles. 3-wire, #12 THHN (1 hot, 1 neutral and insulated ground conductor). .040'' (1.0 mm) steel housing. Packed two per carton. Each unit supplied with one (1) Coupling and two (2) Blank End Fittings. USB is 2.4 Amps (shared between two ports) 5VDC. Please note the charging load on one module will not affect the charging performance of the other USB modules in the product.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • USB charging. Dual-port charging modules share 2.4 amps of charging capacity and can charge multiple phones, tablets or other mobile devices at the same time.
  • Multiple colors and finishes. Painted finishes of black, gray, ivory, and white, as well as anodized aluminum and stainless steel versions integrate easily with any room decor.
  • Compact design. Low-profile design installs in tight locations while offering multiple power and USB charging connections. Receptacle spacing accommodates bulky AC adapters.
  • Tamper-resistant receptacles. Prevents the insertion of foreign objects into receptacles reducing the risk of shocks or electrocution. Meets 2014 NEC section 406 requirements.

Specifications

General Info
Color Gray
Product Series 2000 Series
Type Plugmold
Application Sector Commercial, Education, Entertainment, Healthcare, Hospitality, Retail
Product Line Wiremold
Country Of Origin United States
Features USB-A Charging
Installed Devices Single Receptacle, USB-A Ports
Number of Receptacles 3
Outlet Type Tamper-Resistant
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Multioutlet Assembly: File E15191 Guide PVGT
UPC Number 786776184440
Dimensions
Product Depth US 0.75 in
Product Length US 1.3 in
Product Width US 1.3 in
Product Weight US 2.04 lb
Receptacle Spacing 9 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E15191
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Wiring Configuration Single Circuit
Environmental Conditions Dry interior locations
USB Amperage 2.4 A
Indoor/Outdoor Indoor
USB Wattage 15 W
Is Pre-Wired Yes
Mounting Type On Surface
NEMA Configuration Code 5-15R
Number of USBs 3
Voltage 125.0 V
Wiring Method Hard-Wired

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What is the smallest depth available for the Legrand Wiremold product?

Asked by: mlehane
Hello, That specific model (G20GB509TRUSBA) would be the shallowest depth available which is our 2000 series. It would be 1 9/32" wide, by 3/4" deep.
Answered by: Wiremold Tech Support
Date published: 2021-09-30

Can the 5' wiremold sections be coupled to create a 10' length?

Asked by: glenn
Hello- Our plugmolds can be daisy chained together to create a 10' length. It is supplied with (1) Coupling and two (2) Blank End Fittings.
Answered by: Wiremold Tech Support
Date published: 2021-08-16
  • y_2025, m_10, d_14, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_G20GB509TRUSBA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT