text.skipToContent text.skipToNavigation

5' Plugmold Multioutlet System with USB-C and USB-A, Gray

G20GB509TRUAC Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Available in 5' (1.5m) length with 9'' spacing. 15A tamper-resistant receptacles. 3-wire, #12 THHN (1 hot, 1 neutral, and insulated ground conductor). .040'' (1.0 mm) steel housing. Packed two per carton. Each unit is supplied with one (1) Coupling and two (2) Blank End Fittings. USB-A is 2.4 Amps (shared between two ports) 5VDC. USB-C is 30W PD. Please note the charging load on one module will not affect the charging performance of the other USB modules in the product.

Color Gray
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • USB charging: Single-port USB-C 30W PD & Dual-port USB-A charging modules share 2.4 amps of charging capacity and can charge multiple phones, tablets or other mobile devices at the same time.
  • Multiple colors and finishes: Painted finishes of black, gray, ivory, and white, as well as anodized aluminum and stainless steel versions integrate easily with any room decor.
  • Compact design: Low-profile design installs in tight locations while offering multiple power and USB-A & USB-C charging connections. Receptacle spacing accommodates bulky AC adapters.
  • Tamper-resistant receptacles: Prevents the insertion of foreign objects into receptacles reducing the risk of shocks or electrocution. Meets 2014 NEC section 406 requirements.

Specifications

General Info
Color Gray
Product Series 2000 Series
Type Plugmold
Application Sector Commercial, Education, Entertainment, Healthcare, Hospitality, Retail
Product Line Wiremold
Country Of Origin United States
Features USB-A Charging, USB-C Charging
Installed Devices Single Receptacle, USB-A Ports, USB-C Ports
Number of Receptacles 3
Outlet Type Tamper-Resistant
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
UPC Number 786776196511
Dimensions
Product Depth US 0.75 in
Product Length US 1.3 in
Product Width US 1.3 in
Product Weight US 3.78 lb
Receptacle Spacing 9 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E15191
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Wiring Configuration Single Circuit
Environmental Conditions Dry interior locations
Indoor/Outdoor Indoor
USB Wattage 30 W
Is Pre-Wired Yes
Mounting Type On Surface
NEMA Configuration Code 5-15R
Number of USBs 3
Voltage 125.0 V
Wiring Method Hard-Wired

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can a transformer be reversed upside down so that the thickness is recessed into the cabinet? Or can the transformer be located elsewhere than at the end of the plug mold run (like a few inches away)?

Asked by: Anthony
Hello. Changing the orientation of the end fitting wouldn't be possible due to the way that piece fits on the end. If you're able to feed the wiring through one of the 1/2" knockouts along the base, the end feed can be removed and replaced with WH2010B blank end fitting. Thanks!
Answered by: Wiremold Tech Support
Date published: 2025-04-17

"Where to buy" isn't showing any results in the US. Is this still available for purchase? If so, where can it be found?

Asked by: cwood17
Hello. The Where To Buy feature on our website lists our electrical distributors in a given local area. We are not able to see which products each distributor has in stock. The BK20GB509TRUAC is still a valid and available item; any of our electrical distributors can order it from us. Thanks!
Answered by: Wiremold Tech Support
Date published: 2025-03-12

Can the bk20gb509truac be installed as a flush-mount application? The client would like it recessed into under-side of butcher block island top. It seems like you wouldn't be able to remove top cover (servicing or removal/replacement) once installed

Asked by: VormerCAB
Hi, It is not recommended to recess these units. They are intended for surface mount only. Thanks,
Answered by: Wiremold Tech Support
Date published: 2025-01-08

Do you offer a 3-foot plugmold that contains USB-C? Thanks.

Asked by: john h
The Plugmold with USB-C is currently only offered in a 5' section. However, the Plugmold can be cut to length. Thank you
Answered by: Wiremold Tech Support
Date published: 2024-08-21

Is this unit outdoor rated?

Asked by: roger
Hi, No. It is for indoor dry locations only. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-07-02

Any chance you will offer a usb-c outlet that can be retrofit into my existing plugmold?

Asked by: Natasha
Natasha, You are not able to swap out any existing outlets in the plugmold units. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-04-09

Actual size of WH20GB509TRUAC in specification sheet shows as 1-9/32” wide and 3/4” tall. An answer to this question in the question section on website says 1-7/16” w and 1-1/8” tall. Which is correct?  If the answer is wrong please correct or delete it. 

Asked by: Anonymous
Hello, The AL20GB509TRUAC aluminum plugmold is 1 7/16" x 1 1/8". The WH20GB509TRUAC steel plugmold is 1 9/32" x 3/4". Thank you,
Answered by: Wiremold Tech Support
Date published: 2024-04-02

Can these be shortened at either end of the unit?  Or must the USBC outlet be removed if want to shorten it?  I need 4' And, can the outlets be rearranged?  

Asked by: Ben S
Hello Ben, The Plugmold can be field cut. Please see the following article on how to do this: https://legrand.my.site.com/knowledgebase/s/article/Plugmold-Cutting-2000-Series-Plugmold-on-site The outlets cannot be rearranged, however we do offer custom options. Please call Wiremold Technical Support at 844-957-3783 option 2, then option 2 again if you'd like to discuss your application in further detail.
Answered by: Wiremold Tech Support
Date published: 2023-03-20
  • y_2025, m_10, d_19, h_11CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_9
  • loc_en_US, sid_G20GB509TRUAC, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT

Recently Viewed