text.skipToContent text.skipToNavigation

AL2000 Raceway Cover

AL2000C-5 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

1 7/16'' (37mm) wide, 6063-T5 extruded aluminum, satin anodized finish, .60'' (1.5mm) nominal thickness. Cover packed (12) 5' (1.5m) lengths per carton.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 1 7/16'' (37mm) wide, 6063-T5 extruded aluminum, satin anodized finish, .60'' (1.5mm) nominal thickness. Cover packed (12) 5' (1.5m) lengths per carton.

Specifications

General Info
Color Silver
Product Series AL2000 Series
Type Raceway Cover
Application Sector Commercial, Education, Entertainment, Healthcare, Hospitality, Retail
Product Line Wiremold
Country Of Origin United States
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Raceway: File E4376 Guide RJPR. Fittings: File E41751 Guide RJPR. Raceway & Fittings: Meet Article 386 of NEC. Multioutlet Assemblies: Meet Article 380 of NEC. cULus Listed Raceway: File E4376 Guide RJBT. Multioutlet Assemblies: File E15191 Guide PVGT. Fittings: File E41751 Guide RJPR. Base & Blank Cover: Meets Article 386 of NEC. Plugmold Strips: Meets Article 380 of NEC.
UPC Number 786776038804
Dimensions
Product Depth US 1.4375 in
Product Height US 1.125 in
Product Length US 59.06 in
Product Weight US 0.215 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E4376
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Environmental Conditions Dry interior locations
Indoor/Outdoor Indoor
Mounting Type On Surface
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;