text.skipToContent text.skipToNavigation

AL20GB306TR Aluminum Plugmold® Multioutlet Strip

AL20GB306TR Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 114ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

3' Tamper Resistant Aluminum Plugmold Multioutlet System, GBA

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Attractive, tapered snap-together aluminum extrusions. Blend with any décor. Enables quick and easy circuit modifications or additions.
  • Satin anodized finish. Provides aesthetic upscale appearance and corrosion resistance.
  • Full range of fittings. Provides a complete wiring solution.
  • Factory wired in 3’, 5’, and 6’ lengths with flush 15A, 120V specification grade receptacles. Ideal for locations requiring a high concentration of devices.
  • Choice of standard 6””, 12”” and 18”” or custom receptacle spacings. Provides flexibility of outlet locations.
  • Choice of single circuit, alternating circuit or isolated ground receptacles. Meets any job requirement.
  • Customization available. All products can be modified to accommodate virtually any application.
  • This product meets the material restrictions of RoHS.

Specifications

General Info
Color Silver
Product Series AL2000 Series
Type Plugmold
Application Sector Commercial, Education, Entertainment, Healthcare, Hospitality, Retail
Product Line Wiremold
Country Of Origin United States
Installed Devices Single Receptacle
Number of Receptacles 6
Outlet Type Tamper-Resistant
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Raceway: File E4376 Guide RJBT. Multioutlet Assemblies: File E15191 Guide PVGT. Fittings: File E41751 Guide RJPR. Base & Blank Cover: Meets Article 386 of NEC. Plugmold Strips: Meets Article 380 & 406.11 of NEC.
UPC Number 786776174915
Dimensions
Product Depth US 1.12 in
Product Length US 1.42 in
Product Width US 1.42 in
Product Weight US 1.77 lb
Receptacle Spacing 6 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E15191
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Wiring Configuration Single Circuit
Environmental Conditions Dry interior locations
Indoor/Outdoor Indoor
Is Pre-Wired Yes
Mounting Type On Surface
NEMA Configuration Code 5-15R
Voltage 125.0 V
Wiring Method Hard-Wired

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I Purchased the AL20GB306TR which is taller than the BK20GB306TR. Do you have the AL20GB306TR in black with the same dimensions? We need the taller version.

Asked by: John
Hi, No we do not have black as an option with that same profile as the AL20GB306TR. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-12-23

Is this material paintable? If not what material is paintable

Asked by: Cstewart
Hi, It is not recommended to paint over the aluminum profiles. You should go to one of the steel plugmold profiles instead. (Ex. WH20GB306TR). Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-06-03

Can this plug mold be mounted to a curved surface?

Asked by: Al1223
Hi, No it is only suitable for installation on flat surfaces. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-03-13
  • y_2025, m_10, d_14, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_AL20GB306TR, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 52ms
  • QUESTIONS, PRODUCT